Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHoses & TubesCaps & PlugsStoppers163-6838: 82.60mm Outer Diameter Engine Mount Stopper
Home
Hoses & TubesCaps & PlugsStoppers
163-6838: 82.60mm Outer Diameter Engine Mount Stopper
163-6838: 82.60mm Outer Diameter Engine Mount Stopper

Cat® Steel Stopper for Mini Hydraulic Excavators Engine Mount and Support

Brand: Cat

Product Images
163-6838: 82.60mm Outer Diameter Engine Mount Stopper
163-6838: 82.60mm Outer Diameter Engine Mount Stopper
163-6838: 82.60mm Outer Diameter Engine Mount Stopper
163-6838: 82.60mm Outer Diameter Engine Mount Stopper
163-6838: 82.60mm Outer Diameter Engine Mount Stopper

Cat® Steel Stopper for Mini Hydraulic Excavators Engine Mount and Support

Brand: Cat

Check Price
Check Price
Login to view your customer price
Description
Description

Description:
Replacement stopper for engine mount group. Stopper protects the rubber engine mounts.

Attributes:
• Steel stopper
• Zinc plated
• Hole Diameter: 13 mm (0.511 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Cobalt [II] oxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Description:
Replacement stopper for engine mount group. Stopper protects the rubber engine mounts.

Attributes:
• Steel stopper
• Zinc plated
• Hole Diameter: 13 mm (0.511 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Cobalt [II] oxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 82.6
Overall Height (mm): 22.2
Outside Diameter (in): 3.25
Overall Height (in): 0.874
Material: Structural Steel,Carbon Steel,Alloy Zinc,Alloy Steel
Units of MeasureUSMetric
Outside Diameter (mm): 82.6
Overall Height (mm): 22.2
Outside Diameter (in): 3.25
View More
Compatible Models
Compatible Models
Mini Hyd Excavator
303ECR304303E CR303303C CR303.5C303.5E2305C CR305D CR303.5E305.5D303.5D305.5E304E305E304C CR304D CR
View More
Mini Hyd Excavator
303ECR304303E CR303303C CR303.5C303.5E2305C CR305D CR303.5E305.5D303.5D305.5E304E305E304C CR304D CR
Warranty Information
Return Policy
Parts diagram for 163-6838
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert