Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components270-2002: 13mm Inner Diameter Rubber Mount
Home
EngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components
270-2002: 13mm Inner Diameter Rubber Mount
270-2002: 13mm Inner Diameter Rubber Mount

Cat® Engine Rubber Mounting to dampen vibrations and provide support for an engine, reducing noise and preventing excessive movement

Brand: Cat

Product Images
270-2002: 13mm Inner Diameter Rubber Mount
270-2002: 13mm Inner Diameter Rubber Mount
270-2002: 13mm Inner Diameter Rubber Mount
270-2002: 13mm Inner Diameter Rubber Mount
270-2002: 13mm Inner Diameter Rubber Mount

Cat® Engine Rubber Mounting to dampen vibrations and provide support for an engine, reducing noise and preventing excessive movement

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat® isolation mounts are used to attach and position systems, accommodate displacement, and isolate components from the surrounding structure (vibration, shock, noise). Two-Piece Mounts are extremely versatile and are available in symmetrical (two mounts) and non-symmetrical (mount plus pad) designs. They are installed into a bore on a support plate, and are bolted through a center sleeve, which may be bonded or loose.

Attributes:
• Cat® Mounting Systems are designed to reduce stress and strain on mounted components to increase their durability and performance life, and to contribute to operator comfort. The entire system (mount design, material selection, placement, hardware, etc.) is optimized and validated to meet specific application requirements.
• Two-Piece Mounts are finely tuned to the specific application through rubber composition and design geometry. The mounts are typically precompressed to offer long service life.

Application:
Two-piece Mounts are used in a wide variety of Cat® system installations, including engines, transmissions, aftertreatment systems, electronics, cabs and HVAC systems, hydraulic components, and structures.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Description:
Cat® isolation mounts are used to attach and position systems, accommodate displacement, and isolate components from the surrounding structure (vibration, shock, noise). Two-Piece Mounts are extremely versatile and are available in symmetrical (two mounts) and non-symmetrical (mount plus pad) designs. They are installed into a bore on a support plate, and are bolted through a center sleeve, which may be bonded or loose.

Attributes:
• Cat® Mounting Systems are designed to reduce stress and strain on mounted components to increase their durability and performance life, and to contribute to operator comfort. The entire system (mount design, material selection, placement, hardware, etc.) is optimized and validated to meet specific application requirements.
• Two-Piece Mounts are finely tuned to the specific application through rubber composition and design geometry. The mounts are typically precompressed to offer long service life.

Application:
Two-piece Mounts are used in a wide variety of Cat® system installations, including engines, transmissions, aftertreatment systems, electronics, cabs and HVAC systems, hydraulic components, and structures.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Inside Diameter (in): 0.51
Inside Diameter (mm): 13
Material Description: Natural Rubber
Outside Diameter (in): 0.79
Outside Diameter (mm): 73
Overall Height (mm): 43
Overall Height (in): 1.69
Mount Type: Two-Piece - Symmetric
Material: Ethylene propylene diene terpolymer (EPDM) Rubber
Units of MeasureUSMetric
Inside Diameter (in): 0.51
Inside Diameter (mm): 13
Material Description: Natural Rubber
View More
Compatible Models
Compatible Models
Mini Hyd Excavator
303C CR303.5C303.5E2304D CR303.5E303.5D
View More
Mini Hyd Excavator
303C CR303.5C303.5E2304D CR303.5E303.5D
Warranty Information
Return Policy
Parts diagram for 270-2002
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert