Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits165-6674: Turbocharger Seal Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits165-6674: Turbocharger Seal Kit
165-6674: Turbocharger Seal Kit

Turbocharger Seal Kit

Brand: Cat

Product Images
165-6674: Turbocharger Seal Kit
165-6674: Turbocharger Seal Kit
165-6674: Turbocharger Seal Kit
165-6674: Turbocharger Seal Kit
165-6674: Turbocharger Seal Kit

Turbocharger Seal Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

175-5088: 3.53 x 183.74mm 90A FKM O-Ring
175-5088: 3.53 x 183.74mm 90A FKM O-RingQuantity: 1
165-4201: Turbine V Band Clamp
165-4201: Turbine V Band ClampQuantity: 1
8L-9241: 253.36mm Inside Diameter Seal-O-Ring
8L-9241: 253.36mm Inside Diameter Seal-O-RingQuantity: 2
Showing 1 to 3 of 3
DescriptionSpecificationsCompatible Models
Specifications for part number 165-6674

Units of Measure

USMetric
Width (mm): 596.9
Height (mm): 53.3
Length (in): 23.5
Material: Stainless Steel,Alloy Steel
Length (mm): 596.9
Height (in): 2.1
View More
Compatible Models for part number 165-6674

GEN SET ENGINE

G3520B

GENERATOR SET

G3520B

MARINE ENGINE

3516B 3516

GAS ENGINE

G3520B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced