Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits169-7895: Hydraulic Cylinder Seal Kit
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits169-7895: Hydraulic Cylinder Seal Kit
169-7895: Hydraulic Cylinder Seal Kit

Hydraulic Cylinder Seal Kit

Brand: Cat

Product Images
169-7895: Hydraulic Cylinder Seal Kit
169-7895: Hydraulic Cylinder Seal Kit

Hydraulic Cylinder Seal Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

099-6976: 90mm Outer Diameter Piston Guide
099-6976: 90mm Outer Diameter Piston GuideQuantity: 1
095-1624: 5.7 x 84.6mm 90A NBR O-Ring
095-1624: 5.7 x 84.6mm 90A NBR O-RingQuantity: 2
105-2630: 81.98mm Inner Diameter Stick Cylinder Piston Ring
105-2630: 81.98mm Inner Diameter Stick Cylinder Piston RingQuantity: 1
093-1518: 60mm Inner Diameter Backup Ring
093-1518: 60mm Inner Diameter Backup RingQuantity: 1
165-9281: Single Lip Wiper Seal
165-9281: Single Lip Wiper SealQuantity: 1
095-1671: 3.1 x 94.4mm 75A NBR O-Ring
095-1671: 3.1 x 94.4mm 75A NBR O-RingQuantity: 1
093-1481: RING BUFFER
093-1481: RING BUFFERQuantity: 1
105-7265: Stick Cylinder Piston Ring Seal
105-7265: Stick Cylinder Piston Ring SealQuantity: 1
093-1475: 10.20mm Thick Seal U Cup
093-1475: 10.20mm Thick Seal U CupQuantity: 1
099-6974: 85.20mm Internal Diameter Ring
099-6974: 85.20mm Internal Diameter RingQuantity: 3
099-6973: SEAL A
099-6973: SEAL AQuantity: 1
Showing 1 to 11 of 11
DescriptionSpecificationsCompatible Models
Specifications for part number 169-7895

We are still working on adding a specification for this part.

Compatible Models for part number 169-7895

EXCAVATOR

307-A 307

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced