Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits170-0567: Water Pump Rebuild Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits170-0567: Water Pump Rebuild Kit
170-0567: Water Pump Rebuild Kit

Main Water Pump Rebuild Kit

Brand: Cat

Product Images
170-0567: Water Pump Rebuild Kit
170-0567: Water Pump Rebuild Kit

Main Water Pump Rebuild Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

172-5185: 47.8mm Outer Diameter Water Pump Shaft
172-5185: 47.8mm Outer Diameter Water Pump ShaftQuantity: 1
1K-6985: Internal Retaining Ring
1K-6985: Internal Retaining RingQuantity: 1
9X-6458: 3/8" ID Steel Flat Washer
9X-6458: 3/8" ID Steel Flat WasherQuantity: 1
154-4482: 22.23mm Inner Diameter Lip Type Seal
154-4482: 22.23mm Inner Diameter Lip Type SealQuantity: 1
172-0038: 0.8mm Thick Water Pump Gasket
172-0038: 0.8mm Thick Water Pump GasketQuantity: 1
4N-5834: 13mm Thick Foam Filter
4N-5834: 13mm Thick Foam FilterQuantity: 1
175-7904: 3.53 x 126.59mm 75A NBR O-Ring
175-7904: 3.53 x 126.59mm 75A NBR O-RingQuantity: 1
169-1750: 24.12mm Wide Water Pump Seal
169-1750: 24.12mm Wide Water Pump SealQuantity: 1
6K-3771: 7/16''-14 x 1 1/2'' 12-Point Head Bolt
6K-3771: 7/16''-14 x 1 1/2'' 12-Point Head BoltQuantity: 1
0S-1594: 3/8-16 Hexagonal Head Bolt
0S-1594: 3/8-16 Hexagonal Head BoltQuantity: 1
6H-3957: 40mm Heat Treated Ball Bearing
6H-3957: 40mm Heat Treated Ball BearingQuantity: 2
5M-2894: 3/8" ID Steel Flat Washer
5M-2894: 3/8" ID Steel Flat WasherQuantity: 2
Showing 1 to 12 of 12
DescriptionSpecificationsCompatible Models
Specifications for part number 170-0567

Units of Measure

USMetric
Height (in): 0.98
Length (in): 2.49
Weight (kg): 1.45
Width (in): 0.71
Width (mm): 190.5
Height (mm): 55.9
Kit Contains: Bearing, filter, retainer, seals
Length (mm): 190.5
View More
Compatible Models for part number 170-0567

WHEEL TRACTOR

623 615C 627B 627E 615C II 621B 615

TRUCK ENGINE

1673C 3306C 3306B 3306

INTEGRATED TOOLCARRIER

IT28B

SOIL COMPACTOR

815B

LOAD HAUL DUMP

R1300G R1300 R1300G II

MOTOR GRADER

12H NA 12H ES 160H 163H NA 140H NA 140H ES 143H 160H NA

WHEEL LOADER

966F II 972G 966F G936 950B 966G 950F 970F 950F II

WHEEL SKIDDER

528B 545 518C 530B

TRACK-TYPE TRACTOR

D6H XR D7G D7H D6GC D6H II D6G2 XL D6D D6G D6H

GEN SET ENGINE

3306 3304 3304B

MINI HYD EXCAVATOR

304.5

ARTICULATED TRUCK

D35C D300D D300B D250E D400D D25D D25C D350D D350C D30C D30D D250E II

MARINE ENGINE

3304 3306 3304B 3306B

INDUSTRIAL ENGINE

3304 3306 3306B D333C D330C

WHEEL SCRAPER

627E 615C

EXCAVATOR

330-A 330 L 330-A L 330B 330B L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced