To find the parts that fit.To find the parts that fit.
Part number or name
Sign in
BackHomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws170-6705: M8-1.25 x 12mm Hex Socket Head Bolt
BackHome
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws170-6705: M8-1.25 x 12mm Hex Socket Head Bolt
170-6705: M8-1.25 x 12mm Hex Socket Head Bolt
Product Images
170-6705: M8-1.25 x 12mm Hex Socket Head Bolt
Hex Socket Head Cap Screw / Bolt
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 170-6705
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 170-6705
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do. Socket Head Bolts are used in designs that do not have enough clearance for a hex head bolt and an assembly tool to fit.
Attributes: • Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity • Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. • Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. • Coatings that meet special requirements for different applications (RoHS compliant).
Applications: Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 170-6705
Units of Measure
USMetric
Bolt Type: Socket Head
Bolt Length (in): 0.472
Material: Steel
Material Description: ISO 898-1 Class 12.9 (1220 MPa Ultimate Tensile Strength)
Coating: Zinc Phosphate + Oil
Locking Feature: None
Thread Size (dia x pitch) (mm): M8x1.25
Thread Size (mm): M8x1.25
Bolt Length (mm): 12
Grip Length (mm): 3.75
Grip Length (in): 0.148
Hand of Thread: RH
View More
Compatible Models for part number 170-6705
COMPACT TRACK LOADER
259D
WHEELED EXCAVATOR
MH3026 M315 M317
MULTI PROCESSOR
MP15 VT30
WHEEL HARVESTER
550 570 580
SHEAR-DEMOLITION/SCRAP
S320 VHS-30
BACKHOE LOADER
432E 442E 434E 444E
VIBRATORY COMPACTOR
CP-44 CP-533E CS-533E CS-423E CS-44 CB-44B
COMPACT WHEEL LOADER
910K
View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 170-6705
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 170-6705
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do. Socket Head Bolts are used in designs that do not have enough clearance for a hex head bolt and an assembly tool to fit.
Attributes: • Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity • Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. • Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. • Coatings that meet special requirements for different applications (RoHS compliant).
Applications: Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 170-6705
Units of Measure
USMetric
Bolt Type: Socket Head
Bolt Length (in): 0.472
Material: Steel
Material Description: ISO 898-1 Class 12.9 (1220 MPa Ultimate Tensile Strength)
Coating: Zinc Phosphate + Oil
Locking Feature: None
Thread Size (dia x pitch) (mm): M8x1.25
Thread Size (mm): M8x1.25
Bolt Length (mm): 12
Grip Length (mm): 3.75
Grip Length (in): 0.148
Hand of Thread: RH
View More
Compatible Models for part number 170-6705
COMPACT TRACK LOADER
259D
WHEELED EXCAVATOR
MH3026 M315 M317
MULTI PROCESSOR
MP15 VT30
WHEEL HARVESTER
550 570 580
SHEAR-DEMOLITION/SCRAP
S320 VHS-30
BACKHOE LOADER
432E 442E 434E 444E
VIBRATORY COMPACTOR
CP-44 CP-533E CS-533E CS-423E CS-44 CB-44B
COMPACT WHEEL LOADER
910K
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.