Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components175-4792: 13/16"x1/2" Quick Coupler Lock Hose Swivel Elbow
HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components175-4792: 13/16"x1/2" Quick Coupler Lock Hose Swivel Elbow
175-4792: 13/16"x1/2" Quick Coupler Lock Hose Swivel Elbow

Cat® Quick Coupler Lock Hose Swivel Elbow allows secure connection between hoses and equipment with swiveling capability, ensuring efficient fluid transfer

Brand: Cat

fallback-image
175-4792: 13/16"x1/2" Quick Coupler Lock Hose Swivel Elbow

Cat® Quick Coupler Lock Hose Swivel Elbow allows secure connection between hoses and equipment with swiveling capability, ensuring efficient fluid transfer

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 175-4792
Transmission and Hydraulic Oil Compatibile Seal: 6V-8398 (13/16-16)
Oil and Fuel Compatible Seal: 228-7090 (13/16-16)
Coolant and Urea Compatible Seal: 180-8424 (13/16-16)
Material: Carbon Steel
View More
Compatible Models for part number 175-4792

QUICK COUPLER-MWL HPL

PW2709 PW2708

GRAPPLE-DEM/SORT

VRG40 G310B G320 VRG-20/2 VRG-25/2 VRG30 VRG50 G315 G330 G315B

DEMOLITION GRAPPLE

G345

WHEEL LOADER

972G II 980 980G II 980XE 966H 966G 972G 972H 980H 966G II 980G 962M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced