Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits176-4935: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits176-4935: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
176-4935: Hydraulic Cylinder SEAL KIT - STANDARD SIZE

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Product Images
176-4935: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
176-4935: Hydraulic Cylinder SEAL KIT - STANDARD SIZE

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

093-1605: RING WEAR
093-1605: RING WEARQuantity: 1
093-1628: RING
093-1628: RINGQuantity: 1
093-1476: SEAL-U-CUP
093-1476: SEAL-U-CUPQuantity: 1
099-0699: 90.2mm ID Bucket Cylinder Backup Ring
099-0699: 90.2mm ID Bucket Cylinder Backup RingQuantity: 1
095-1625: 5.7 x 89.6mm 90A NBR O-Ring
095-1625: 5.7 x 89.6mm 90A NBR O-RingQuantity: 1
093-1482: RING BUFFER
093-1482: RING BUFFERQuantity: 1
6V-8467: 3.1 x 99.4mm 75A NBR O-Ring
6V-8467: 3.1 x 99.4mm 75A NBR O-RingQuantity: 1
165-9282: 65mm Shaft Diameter Bucket Cylinder Lip Type Seal
165-9282: 65mm Shaft Diameter Bucket Cylinder Lip Type SealQuantity: 1
9X-7298: 100mm Bore Diameter 2-Piece Seal
9X-7298: 100mm Bore Diameter 2-Piece SealQuantity: 1
096-1055: 65mm ID Scarf Cut Backup Ring
096-1055: 65mm ID Scarf Cut Backup RingQuantity: 1
Showing 1 to 10 of 10
DescriptionSpecificationsCompatible Models
Specifications for part number 176-4935

We are still working on adding a specification for this part.

Compatible Models for part number 176-4935

EXCAVATOR

320B L 322B L 312-A 320 L 311-A 325 L 325-A L 320-A L 325-A FM L 325B L 322C FM 320B 320C 325C 322B 322C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced