Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits176-9170: GAS SPRING KIT
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits
176-9170: GAS SPRING KIT
176-9170: GAS SPRING KIT

Steering Column Service Kit

Brand: Cat

Product Images
176-9170: GAS SPRING KIT
176-9170: GAS SPRING KIT
176-9170: GAS SPRING KIT
176-9170: GAS SPRING KIT
176-9170: GAS SPRING KIT

Steering Column Service Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 176-9170

Units of Measure

USMetric
Width (mm): 93.98
Height (mm): 71.1
Length (in): 8.2
Material: Carbon Steel
Height (in): 2.8
Length (mm): 208.28
View More
Compatible Models for part number 176-9170

INTEGRATED TOOLCARRIER

IT14G IT28G

RECLAIMER MIXER

RM-300 RM-500

VIBRATORY COMPACTOR

CP-64 CP-663E CS-56 CP-44 CS-433E CS-663E CP-433E CS-683E CS-423E CS-54 CS-76 CS-74 CP-54 CP-563E CP-76 CS-583E CP-563D CP-56 CP-573E CP-533D CS-531D CS-563D CS-563E CS-573D CP-533E CS-573E CS-583D CS-533D CS-533E CS-44 CP-74 CS-64

WHEEL LOADER

938G 928G 924G

COMPACT WHEEL LOADER

910G 914G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert