Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeHardware, Seals, & ConsumablesBearings & BushingsRolling Elements177-4147: Bearing - Cone(Debris Resistant)
Home
Hardware, Seals, & ConsumablesBearings & BushingsRolling Elements
177-4147: Bearing - Cone(Debris Resistant)
177-4147: Bearing - Cone(Debris Resistant)

Cat® Tapered Roller Bearing (Cone Only)

Brand: Cat

Product Images
177-4147: Bearing - Cone(Debris Resistant)
177-4147: Bearing - Cone(Debris Resistant)
177-4147: Bearing - Cone(Debris Resistant)
177-4147: Bearing - Cone(Debris Resistant)
177-4147: Bearing - Cone(Debris Resistant)

Cat® Tapered Roller Bearing (Cone Only)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 177-4147

Units of Measure

USMetric
Inside Diameter (mm): 384.175
Width (mm): 104.775
Inside Diameter (in): 15.125
Width (in): 4.125
Material: Alloy Steel
View More
Compatible Models for part number 177-4147

UNDERGROUND ART TRUCK

AD45 AD55B AD55 AE40 AE40 II AD40 AD60

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert