Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeStructures & Other Systems ComponentsOther Covers & SupportsNon-Metallic Covers & Supports178-5572: Operator Compartment Window Spacer
Home
Structures & Other Systems ComponentsOther Covers & SupportsNon-Metallic Covers & Supports
178-5572: Operator Compartment Window Spacer
178-5572: Operator Compartment Window Spacer

Cat® Operator Compartment Window Spacer

Brand: Cat

Product Images
178-5572: Operator Compartment Window Spacer
178-5572: Operator Compartment Window Spacer
178-5572: Operator Compartment Window Spacer
178-5572: Operator Compartment Window Spacer
178-5572: Operator Compartment Window Spacer

Cat® Operator Compartment Window Spacer

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description :
Spacers are commonly used to provide additional stretch length. They are often a length of tube through which a fastener is inserted. They are used to establish and maintain the functional relationship of dependent parts in machine systems. Spacers have a clearance hole through which a bolt is inserted. This means the spacer does not engage with the threads of the bolt. Since the spacer cannot be directly tightened, a round outer profile is most common.

Attributes:
• Manufactured to precise specifications and are built for durability, reliability, and productivity.
• Designed to withstand high temperatures and pressures.

Application:
This Spacer Provides a space correctly to position the window glass used in the operator compartment and is extensively used in CAT C13 MARINE, CB10, CB7 - PAVING COMPACTOR, M313-07, M314, M314-07 - WHEELED EXCAVATOR, 950, 950 GC, 950L, 950M - Wheel Loader, 6015, 6015B, LD350, MD5150C - EXPANDED MINING PRODUCTS, 307C, 307D, 311D LRR, 311C - EXCAVATOR and MH3022, MH3024, MH3040 - MATERIAL HANDLER

Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description :
Spacers are commonly used to provide additional stretch length. They are often a length of tube through which a fastener is inserted. They are used to establish and maintain the functional relationship of dependent parts in machine systems. Spacers have a clearance hole through which a bolt is inserted. This means the spacer does not engage with the threads of the bolt. Since the spacer cannot be directly tightened, a round outer profile is most common.

Attributes:
• Manufactured to precise specifications and are built for durability, reliability, and productivity.
• Designed to withstand high temperatures and pressures.

Application:
This Spacer Provides a space correctly to position the window glass used in the operator compartment and is extensively used in CAT C13 MARINE, CB10, CB7 - PAVING COMPACTOR, M313-07, M314, M314-07 - WHEELED EXCAVATOR, 950, 950 GC, 950L, 950M - Wheel Loader, 6015, 6015B, LD350, MD5150C - EXPANDED MINING PRODUCTS, 307C, 307D, 311D LRR, 311C - EXCAVATOR and MH3022, MH3024, MH3040 - MATERIAL HANDLER

Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Height (in): 0.41
Height (mm): 10.5
Length (in): 0.79
Length (mm): 20
Material Description: PVC Plastic
Material: PVC Plastic
Width (in): 0.36
Width (mm): 8.5
Units of MeasureUSMetric
Height (in): 0.41
Height (mm): 10.5
Length (in): 0.79
View More
Compatible Models
Compatible Models
Paving Compactor
MG630C13 MARINE
Compact Track Loader
285XE275285255265275XE
Generator Set
350835123512B
Hex Based Spl Solution
320E330F OEM330D2352F OEM
Load Haul Dump
OTHER
Soil Compactor
CP12 GCCP13 GCCS12 GCCP11CP13CS10CS11CS12CS13CS13 GCCS10 GCCS11 GC
Material Handler
MH3250MH3260MH3022MH3024MH3037MH3032MH3040MH3049MH3050MH3295MH3059
Compact Wheel Loader
906
Hydraulic Shovel
60156015B
Telehandler
TH1055TH1255TH0642TH0842
Wheel Loader
982XE972M972L966 XE962L950M950L962M980XE966L966M950GC962966972966 GC972 XE966XE980982995992950982 XE980 XE962M Z950M Z908907906950 GC972M XE966M XE980L972XE980M982M
Asphalt Compactor
CB8CB7CB10
Mini Hyd Excavator
305.5E2301.8301.9307D307C301.6301.5307E304SR306E305.5E308E303 SR305.5 CR308E2 CR308E2307E2301.7CR306E2304CR308.5303CR304305308307.5309306307302CR306.5310305.5303.5CR302.7CR305 CR
Rotary/Track Drills
MD5150C
Oem Mob Hyd Pwr Unit
336MHPU
Skid Steer Loader
270XE250260270265
Wheeled Excavator
M314M315M322M320M318M319M316M317M317D2M313-07M315D2MH3026W345C MHM315GCMH3040M314-07M320D2
Expanded Mining Products
LD350
Front Shovel
385C
Logger
322C
Excavator
311D LRR316F L349D L312E312F336D312C324D336E312D324E336F320D3 GC315D L333 GC320D2320D3336D2 L326D L335F323F336F XE374F L311C323D349E L330D2325C L322C3101323D LN324E LN352F XE VG345C345D336 MHPU320D2 GC349F L385C L325D L316F352F-VG317315313320GX320D LRR315C326F L336D L323F OEM312D2 L336F L XE312C L323E LNOTHER330C FM326F320 GX349D324D L313F330GC336E L320 GC325C349E325D336E H349F313D320E RR325F312D2352F312D L340F329D LN336F LN XE320E LRR323F LN318D2 L324E L336F L374F312E L345C L330 GC318 GC323D SA320D RR323D3336D2 GC323D L313F L330D2 L323D2326D2 L385C345D L336F LNXE313F GC320C320D320E323GC323E L336F LN329E LN323E SA320E LN330F330C330D390F L323F L317 GC336D2 L XE365C336E LN320C L336E LH349F LXE316 GC336D2 LXE323F SA320D LN316 GX340D2 L312F GC313D2 GC390F320D L336E LNH315 GCMH3040336D LN319D LN340MHPU325C FM340F L UHD349E L VG326 GC349 GC320E L320D GC326D2349D2319D L323D2 L330C L336D2318D L320F L313D2-GC313D2326GC320D FM313D2 LGP330F LN330D L350 OEM352 UHD312D2 GC318E L340313 GX349330D MH336 GC345328D LCR313 GC329D L340F L LRE349D2 L352350325F LCR355320C FM318F L320326325323318C329E L318F345D L VG330340D L335336333311F LRR329D330F L329E323 GX318D2329F L336D2 XE335F LCR323 GC395325D MH312 GX313F LGC312 GC316E L329D2 L322C FM320D2 L324D LN374329D2330C MH345C MH326F LN345 GC
Vibratory Compactor
CS11 GCCS512 GCCP11 GCCB-536DCP12 GCCS10 GC
Mobile Hyd Power Unit
330D L329D L350MHPU352FMHPU323F OEM390F330D2349D L330FMHPU336FMHPU329E340D2 L336D L330 MHPU349E L HVG325D L349E336F336EC7.1336E HVG330F330D330C349D2323D L
View More
Paving Compactor
MG630C13 MARINE
Warranty Information
Return Policy
Parts diagram for 178-5572
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert