Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeStructures & Other Systems ComponentsOther Covers & SupportsNon-Metallic Covers & Supports178-5573: Operator Compartment Rear Side Window Spacer
Home
Structures & Other Systems ComponentsOther Covers & SupportsNon-Metallic Covers & Supports
178-5573: Operator Compartment Rear Side Window Spacer
178-5573: Operator Compartment Rear Side Window Spacer

Cat® Operator Compartment Rear Side Window Spacer

Brand: Cat

Product Images
178-5573: Operator Compartment Rear Side Window Spacer
178-5573: Operator Compartment Rear Side Window Spacer
178-5573: Operator Compartment Rear Side Window Spacer
178-5573: Operator Compartment Rear Side Window Spacer
178-5573: Operator Compartment Rear Side Window Spacer

Cat® Operator Compartment Rear Side Window Spacer

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
178-5573178-5573
178-5574178-5574
178-5572178-5572
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 178-5573
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 178-5573

Units of Measure

USMetric
Height (in): 0.37
Height (mm): 9.5
Length (in): 0.79
Length (mm): 20
Material Description: PVC Plastic
Material: PVC Plastic
Width (in): 0.36
Width (mm): 8.5
View More
Compatible Models for part number 178-5573

GENERATOR SET

3508 3512 3512B

HEX BASED SPL SOLUTION

352F OEM 320E 330F OEM 330D2

LOAD HAUL DUMP

OTHER

MATERIAL HANDLER

MH3250 MH3260 MH3022 MH3024 MH3037 MH3032 MH3040 MH3049 MH3050 MH3295 MH3059

HYDRAULIC SHOVEL

6015 6015B

MINI HYD EXCAVATOR

307E2 307D 307C 307E 308E 307 308E2 CR 308E2

ROTARY/TRACK DRILLS

MD5150C

OEM MOB HYD PWR UNIT

336MHPU

WHEELED EXCAVATOR

M325C MH M313-07 M315D2 M322D MH M314 MH3026 M315 W345C MH M318D M322 M318C M320 M315GC M318 M319 M316 M317 MH3040 M314-07 M318D MH M330D M322D M322C M318C MH M315C M315D M317D2 M316C M316D M320D2 M313C M313D

EXPANDED MINING PRODUCTS

LD350

FRONT SHOVEL

385C

LOGGER

322C

EXCAVATOR

336E LN 311D LRR 316F L 320C L 336E LH 349F LXE 316 GC 349D L 336D2 LXE 312E 323F SA 312F 320D LN 336D 312C 324D 336E 312D 324E 336F 320D3 GC 315D L 316 GX 333 GC 320D2 320D3 336D2 L 326D L 340D2 L 312F GC 335F 323F 336F XE 374F L 313D2 GC 311C 323D 390F 320D L 349E L 330D2 336E LNH 315 GC 325C L MH3040 322C 336D LN 319D LN 340MHPU 325C FM 3101 323D LN 340F L UHD 349E L VG 324E LN 352F XE VG 345C 345D 326 GC 349 GC 336 MHPU 320E L 320D2 GC 349F L 385C L 325D L 316F 320D GC 326D2 349D2 319D L 352F-VG 317 315 323D2 L 313 320GX 320D LRR 315C 330C L 326F L 336D L 323F OEM 336D2 318D L 320F L 312D2 L 336F L XE 312C L 313D2-GC 313D2 323E LN 326GC 320D FM OTHER 330C FM 326F 313D2 LGP 320 GX 349D 330F LN 324D L 330D L 350 OEM 313F 330GC 336E L 320 GC 325C 349E 325D 336E H 349F 313D 320E RR 325F 352 UHD 312D2 312D2 GC 318E L 340 352F 312D L 313 GX 340F 349 330D MH 336 GC 345 328D LCR 329D LN 313 GC 329D L 340F L LRE 349D2 L 336F LN XE 320E LRR 352 350 325F LCR 323F LN 355 M325D MH 330D LN 318D2 L 320C FM 319C 324E L 336F L 318F L 320 374F 312E L 326 345C L 330 GC 325 318 GC 323 318C 329E L 318F 323D SA 320D RR 345D L VG 323D3 323D S 330 336D2 GC 340D L 323D L 313F L 330D2 L 335 336 333 311F LRR 323D2 329D 330F L 329E 326D2 L 385C 323 GX 318D2 345D L 336F LNXE 329F L 336D2 XE 335F LCR 313F GC 330C LN 320C 320D 320E 323 GC 323GC 365C L 395 323E L 325D MH 312 GX 313F LGC 336F LN 329E LN 312 GC 323E SA 320E LN 330F 316E L 329D2 L 322C FM 330C 330D 320D2 L 324D LN 390F L 374 329D2 323F L 317 GC 336D2 L XE 330C MH 345C MH M325D L MH 365C 326F LN 345 GC

VIBRATORY COMPACTOR

CB-536D

MOBILE HYD POWER UNIT

330D L 329D L 336FMHPU 329E 340D2 L 336D L 323D LN 330 MHPU 350MHPU 349E L HVG 325D L 349E 325D 336F 336E C7.1 352FMHPU 323F OEM 390F 330D2 349D L 336E HVG 330F 330D 330C 330FMHPU 349D2 323D L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert