Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance178-5659: HANDLE KIT
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
178-5659: HANDLE KIT
178-5659: HANDLE KIT

Includes seat lumbar support adjustment handle.

Brand: Cat

Product Images
178-5659: HANDLE KIT
178-5659: HANDLE KIT
178-5659: HANDLE KIT
178-5659: HANDLE KIT
178-5659: HANDLE KIT

Includes seat lumbar support adjustment handle.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 178-5659

Units of Measure

USMetric
Width (mm): 15
Height (mm): 67.4
Length (in): 2.7
Height (in): 2.7
Width (in): 0.6
Length (mm): 67.8
View More
Compatible Models for part number 178-5659

GENERATOR SET

3516C

UNDERCARRIAGE

OEMS

SHOVEL LOGGER

345C

HEX BASED SPL SOLUTION

352F 330F 318D2 320D 320E 323E 320D2 330F OEM 349F 374F OEM 330D2

HYDRAULIC SHOVEL

6015 6015B

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

MINI HYD EXCAVATOR

307D 308D

ROTARY/TRACK DRILLS

MD5150C

TRACK FELLER BUNCHER

TK732 2390 2391 TK722 TK721 TK752 TK751 1190 511 TK741 2290 522 521 2590 1390 2491 1190T 1090 521B 532 541 1290T 551 552 TK711

WHEELED EXCAVATOR

W345C MH M325B

WHEEL FELLER BUNCHER

543 HA770 TK370 TK380 HA870

FRONT SHOVEL

385C

LOGGER

322C

EXCAVATOR

336E LN 311D LRR 316F L 320C L 336E LH 349F LXE 349D L 325D FM LL 336D2 LXE 312E 312F 320D LN 336D 312C 324D 336E 312D 324E 336F 315D L 320D2 336D2 L 314D CR 340D2 L 335F 323F 336F XE 374F L 311C 323D 390D 390F 320D L 349E L 330D2 336E LNH 320D FM RR 325C L 336D2L OEM 322C 390D L 336D LN 319D LN 325C FM 323D LN 340F L UHD 385C FS 349E L VG 324E LN 352F XE VG 330D FM 345C 345D 320E L 320D2 GC 325D FM 349F L 385C L 325D L 326D2 349D2 319D L 352F-VG 323D2 L 320D LRR 365C L MH 315C 330C L 326F L 336D L 374D L 323F OEM 336D2 320F L 312D2 L 336F L XE 312C L 313D2 323E LN 314E CR 320D FM 330C FM 326F 313D2 LGP 349E MH 349D 330F LN 324D L 330D L 313F 336E L 325C 349E 325D 336E H 349F 313D 320E RR 325F 312D2 GC 312D2 318E L 352F 312D L 340F 324D FM LL 330D MH 328D LCR 329D LN 314D LCR 329D L 324D FM 340F L LRE 349D2 L 336F LN XE 320E LRR 325F LCR 323F LN 319D 330D LN 318D2 L 320C FM 319C 324E L 336F L 318F L 374F 312E L 345C L 318C 329E L 323D SA 320D RR 345D L VG 323D S 340D L 323D L 313F L 330D2 L 336 311F LRR 323D2 329D 330F L 329E 326D2 L 314F CR 385C 345D L 336F LNXE 329F L 336D2 XE 335F LCR 330C LN 320C 320D 320E 314E LCR 365C L 323E L 325D MH 336F LN 329E LN 385C L MH 321D LCR 323E SA 320E LN 330F 316E L 315F LCR 329D2 L 322C FM 330C 330D 316E L OEM 320D2 L 324D LN 390F L 329D2 323F L 336D2 L XE 330C MH 345C MH 365C 326F LN

MOBILE HYD POWER UNIT

374D 330D L 336E L 329D L 336FMHPU 329E 385C 336D L 323D LN 365C L 349E L HVG 325D L 325C 349E 325D 390F MHPU 336F 336D 336E C7.1 352FMHPU 323F OEM 323D 390F 315D L 330F OEM 330D2 345D 345C 349D L 390D L 336E HVG 330F 328D LCR 330D 324D LN 330C 330D LN 330FMHPU 385C L 349D2 323D L 374F MHPU 312D L 345C L 374F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert