Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance178-5660: Suspension Seat Recliner Handle Kit
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
178-5660: Suspension Seat Recliner Handle Kit
178-5660: Suspension Seat Recliner Handle Kit

Includes seat recline adjustment handle.

Brand: Cat

fallback-image
178-5660: Suspension Seat Recliner Handle Kit

Includes seat recline adjustment handle.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 178-5660

Units of Measure

USMetric
Width (mm): 25
Height (mm): 191
Width (in): 1
Height (in): 7.5
View More
Compatible Models for part number 178-5660

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

UNDERCARRIAGE

OEMS

TRACK FELLER BUNCHER

TK752 TK751 1190 TK711 TK732 1190T TK741 TK722 TK721 1290T

WHEELED EXCAVATOR

M325B

WHEEL FELLER BUNCHER

TK380 543 HA770 HA870 TK370

LOGGER

322C

EXCAVATOR

312C L 320C L 318C 325C L 322C FM 330C LN 320C 330C 330C FM 312C 322C 325C FM 330C MH 315C 320C FM 330C L 319C 325C 311C

MOBILE HYD POWER UNIT

330C 325C 312C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert