Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUndercarriageTrack ComponentsTrack Seals179-3426: 46.7mm Inner Diameter Track Link Seal
Home
UndercarriageTrack ComponentsTrack Seals
179-3426: 46.7mm Inner Diameter Track Link Seal
179-3426: 46.7mm Inner Diameter Track Link Seal

Cat® Track Seal "W" Type, 68.7mm Outside Diameter

Brand: Cat

Product Images
179-3426: 46.7mm Inner Diameter Track Link Seal
179-3426: 46.7mm Inner Diameter Track Link Seal
179-3426: 46.7mm Inner Diameter Track Link Seal
179-3426: 46.7mm Inner Diameter Track Link Seal
179-3426: 46.7mm Inner Diameter Track Link Seal

Cat® Track Seal "W" Type, 68.7mm Outside Diameter

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
179-3426179-3426
179-3428179-3428
6Y-25896Y-2589
View All Parts
Compare Alternate Parts
179-3426
This part:
179-3426: 46.7mm Inner Diameter Track Link Seal
Inside Diameter (in)

1.839

Seal Lip Diameter (in)

0

Outside Diameter (in)

2.705

Description

Cat® Track Seal "W" Type, 68.7mm Outside Diameter

179-3428
This part:
179-3428: 46.4mm Inner Diameter Track Master Seal
Inside Diameter (in)

1.827

Seal Lip Diameter (in)

0

Outside Diameter (in)

2.732

Description

Cat® Track Seal "W" Type, 69.4mm Outside Diameter

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert