Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeUndercarriageTrack ComponentsTrack Pins607-1448: 46mm Outer Diameter Track Pin
Home
UndercarriageTrack ComponentsTrack Pins
607-1448: 46mm Outer Diameter Track Pin
607-1448: 46mm Outer Diameter Track Pin

Cat® Track Pin 46mm Outside Diameter, 247.06mm long

Brand: Cat

Product Images
607-1448: 46mm Outer Diameter Track Pin
607-1448: 46mm Outer Diameter Track Pin
607-1448: 46mm Outer Diameter Track Pin
607-1448: 46mm Outer Diameter Track Pin
607-1448: 46mm Outer Diameter Track Pin

Cat® Track Pin 46mm Outside Diameter, 247.06mm long

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Track pins (607-1448), along with the bushings, hold the track links together. The pin acts as a hinge at an adjoining bushing.

Attributes:
• Standard Track Pin
• Length: 246 mm (9.7 in)
• Diameter: 46 mm (1.81 in)
• For use with Grease Lubricated Track (GLT) systems.
• Grease Lubricated Track features internally greased pins and bushings to eliminate contact and friction, each track joint sealed to retain the grease. This improves internal wear life by 25% over sealed track, decreases undercarriage noise and reduces the potential of frozen or seized joints.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Track pins (607-1448), along with the bushings, hold the track links together. The pin acts as a hinge at an adjoining bushing.

Attributes:
• Standard Track Pin
• Length: 246 mm (9.7 in)
• Diameter: 46 mm (1.81 in)
• For use with Grease Lubricated Track (GLT) systems.
• Grease Lubricated Track features internally greased pins and bushings to eliminate contact and friction, each track joint sealed to retain the grease. This improves internal wear life by 25% over sealed track, decreases undercarriage noise and reduces the potential of frozen or seized joints.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Diameter (mm): 46
Length (mm): 246
Diameter (in): 1.81
Length (in): 9.7
Master Option: No
Retention Option: Press Fit
Material: Alloy Iron,Carbon Steel
Overall Length (in): 9.727
Hole Depth (in): 0
Hole Depth (mm): 0
Pin Outside Diameter (in): 1.811
Pin Outside Diameter (mm): 46
Head Option: No
Pin Inside Diameter (mm): 18.2
Pin Inside Diameter (in): 0.717
Overall Length (mm): 247.06
Units of MeasureUSMetric
Diameter (mm): 46
Length (mm): 246
Diameter (in): 1.81
View More
Compatible Models
Compatible Models
Forestry Products
548
Excavator
336D2340336F L XE340F548336E LH336E LNH336 GC345328D LCR336F LNXE336D2 XE335F LCR336D2 LXE330C FM330C330D336D336E312D336F336F LN XE330336D2 GC335336D2 L336340F L UHD330C L340D2 L330D L350 OEMFM548335F336F L336E L336D L336F XE325C336E H345 GC
View More
Forestry Products
548
Warranty Information
Return Policy
Parts diagram for 607-1448
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 607-1448
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 607-1448

Description:
Track pins (607-1448), along with the bushings, hold the track links together. The pin acts as a hinge at an adjoining bushing.

Attributes:
• Standard Track Pin
• Length: 246 mm (9.7 in)
• Diameter: 46 mm (1.81 in)
• For use with Grease Lubricated Track (GLT) systems.
• Grease Lubricated Track features internally greased pins and bushings to eliminate contact and friction, each track joint sealed to retain the grease. This improves internal wear life by 25% over sealed track, decreases undercarriage noise and reduces the potential of frozen or seized joints.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 607-1448

Units of Measure

USMetric
Diameter (mm): 46
Length (mm): 246
Diameter (in): 1.81
Length (in): 9.7
Master Option: No
Retention Option: Press Fit
Material: Alloy Iron,Carbon Steel
Overall Length (in): 9.727
Hole Depth (in): 0
Hole Depth (mm): 0
Pin Outside Diameter (in): 1.811
Pin Outside Diameter (mm): 46
Head Option: No
Pin Inside Diameter (mm): 18.2
Pin Inside Diameter (in): 0.717
Overall Length (mm): 247.06
View More
Compatible Models for part number 607-1448

FORESTRY PRODUCTS

548

EXCAVATOR

336D2 340 336F L XE 340F 548 336E LH 336E LNH 336 GC 345 328D LCR 336F LNXE 336D2 XE 335F LCR 336D2 LXE 330C FM 330C 330D 336D 336E 312D 336F 336F LN XE 330 336D2 GC 335 336D2 L 336 340F L UHD 330C L 340D2 L 330D L 350 OEM FM548 335F 336F L 336E L 336D L 336F XE 325C 336E H 345 GC

View More
Compare Alternate Parts
607-1448
This part:
607-1448: 46mm Outer Diameter Track Pin
Diameter (in)

1.81

Length (in)

9.7

Overall Length (in)

9.727

Description

Cat® Track Pin 46mm Outside Diameter, 247.06mm long

610-0649
This part:
610-0649: Master Track Pin
Diameter (in)

1.81

Length (in)

9.7

Overall Length (in)

9.727

Description

Cat® Track Pin 45.92mm Outside Diameter, Master, 247.06mm long

541-4599
This part:
541-4599: Track Pin
Overall Length (in)

9.727

Hole Depth (in)

0

Pin Outside Diameter (in)

1.811

Description

Cat® Track Pin 46mm Outside Diameter, 247.06mm long

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert