Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers188-8880: 85mm OD Eccentric Weight Housing Shaft Ring
Home
Hardware, Seals, & ConsumablesHardwareWashers & Spacers
188-8880: 85mm OD Eccentric Weight Housing Shaft Ring
188-8880: 85mm OD Eccentric Weight Housing Shaft Ring

Cat® 85mm Outer Diameter Eccentric Weight Housing Shaft Ring

Brand: Cat

Product Images
188-8880: 85mm OD Eccentric Weight Housing Shaft Ring
188-8880: 85mm OD Eccentric Weight Housing Shaft Ring
188-8880: 85mm OD Eccentric Weight Housing Shaft Ring
188-8880: 85mm OD Eccentric Weight Housing Shaft Ring
188-8880: 85mm OD Eccentric Weight Housing Shaft Ring

Cat® 85mm Outer Diameter Eccentric Weight Housing Shaft Ring

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 188-8880
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 188-8880

Units of Measure

USMetric
Washer Type: Spring-Conical
Outside Diameter (mm): 85
Inside Diameter (mm): 76.2
Thickness (mm): 4.5
Thickness (in): 0.177
Inside Diameter (in): 3
Outside Diameter (in): 3.346
View More
Compatible Models for part number 188-8880

ASPHALT COMPACTOR

CB16 CB15

COMPACTOR

CB15 CB16 CCS9

VIBRATORY COMPACTOR

CS-431C CS-433C CB-564D CB-64 CB-66B CB-68B CB-535B CB-534C CB-534B CB-634C CB-634D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert