To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeElectrical & ElectronicsCab Displays & GaugesCab Displays191-0912: Tachometer Electronic Control
Home
Electrical & ElectronicsCab Displays & GaugesCab Displays191-0912: Tachometer Electronic Control
191-0912: Tachometer Electronic Control
Cat® Tachometer Electronic Control measures and monitors rotational speed in electrical and starting systems, enabling precise control and optimal performance
Brand: Cat
Product Images
191-0912: Tachometer Electronic Control
Cat® Tachometer Electronic Control measures and monitors rotational speed in electrical and starting systems, enabling precise control and optimal performance
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
20R-8877 : Cat® Reman Electronic Control Module (ECM)
Check Price
Compare Alternate Parts
This part:191-0912: Tachometer Electronic Control
Check Price
Length (in)
12.27
Width (in)
6.35
Height (in)
2.97
Description
Cat® Tachometer Electronic Control measures and monitors rotational speed in electrical and starting systems, enabling precise control and optimal performance
This part:20R-8877: Cat® Reman Electronic Control Module (ECM)
Check Price
Description
Cat Reman Electronic Control Module (ECM) (TH W/TACH)
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: Cat electronic control groups monitor operating conditions to ensure optimal Cat machine performance.
Attributes: • Instrument panel with tachometer • Vented plastic housing • Tempered glass lens • 24-pin connection • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment
Application: Used in the operator compartment of Cat heavy duty equipment. Consult your owner’s manual or contact your local Cat dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.
Warning:This product can expose you to chemicals including Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat electronic control groups monitor operating conditions to ensure optimal Cat machine performance.
Attributes: • Instrument panel with tachometer • Vented plastic housing • Tempered glass lens • 24-pin connection • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment
Application: Used in the operator compartment of Cat heavy duty equipment. Consult your owner’s manual or contact your local Cat dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.
Warning:This product can expose you to chemicals including Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 311.7
Width (mm): 161.4
Height (mm): 75.5
Length (in): 12.27
Width (in): 6.35
Height (in): 2.97
Material: Glass Ceramic,Polycarbonate Plastic
Units of MeasureUSMetric
Length (mm): 311.7
Width (mm): 161.4
Height (mm): 75.5
View More
Compatible Models
Compatible Models
Telehandler
TH220BTH330BTH560BTH340BTH350BTH580BTH360BTH460B
View More
Telehandler
TH220BTH330BTH560BTH340BTH350BTH580BTH360BTH460B
Warranty Information
Return Policy
Parts diagram for 191-0912
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 191-0912
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 191-0912
Description: Cat electronic control groups monitor operating conditions to ensure optimal Cat machine performance.
Attributes: • Instrument panel with tachometer • Vented plastic housing • Tempered glass lens • 24-pin connection • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment
Application: Used in the operator compartment of Cat heavy duty equipment. Consult your owner’s manual or contact your local Cat dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.
View More
Warning:This product can expose you to chemicals including Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.