Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageRolling ComponentsIdler Groups192-0220: Idler Group
Home
UndercarriageRolling ComponentsIdler Groups
192-0220: Idler Group
192-0220: Idler Group

Cat® Idler Group Standard Application, 204mm Rim Width, Interchangeable, 628mm Tread Diameter, Conventional Tread

Brand: Cat

Product Images
192-0220: Idler Group
192-0220: Idler Group
192-0220: Idler Group
192-0220: Idler Group
192-0220: Idler Group

Cat® Idler Group Standard Application, 204mm Rim Width, Interchangeable, 628mm Tread Diameter, Conventional Tread

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
192-0220192-0220
314-5462314-5462
131-1647131-1647
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 192-0220
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 192-0220

Units of Measure

USMetric
Application: Standard Application
Flange Diameter (mm): 659.99
UC System: HDXL,ABRASION
Idler Rim Width (mm): 204
Shaft Protrusion Length (in): 2.024
Undercarriage Width (mm): 405
Idler Rim Width (in): 8.031
Shaft Protrusion Length (mm): 51.42
Machine Side: Interchangeable
Flange Diameter (in): 25.98
Bolt Size (mm): 7/16
Flange Type: Center Flange
Tread Diameter (in): 24.724
Center Flange Width (mm): 110.4
Tread Type: Conventional Tread
Tread Diameter (mm): 628
Bolt Size (in): 7/16
Center Flange Diameter (in): 26.299
Center Flange Width (in): 4.346
Shaft Length (in): 15.945
Center Flange Diameter (mm): 668
Shaft Length (mm): 405
Shaft Diameter (mm): 58
Shaft OD (mm): 58
Shaft OD (in): 2.283
View More
Compatible Models for part number 192-0220

TRACK-TYPE TRACTOR

D7R D7R II D7R SERIES D7R LGP

PIPELAYER

572R II

View More
Related parts
420-9357
420-9357: Idler Group
Check Price
474-6651
474-6651: Idler Group
Check Price
204-7266
204-7266: Idler Group
Check Price
195-9814
195-9814: Idler Group
Check Price
650-2724
650-2724: Idler Group
Check Price
638-4575
638-4575: Idler Group
Check Price
198-6726
198-6726: Idler Group
Check Price
245-9942
245-9942: Track Idler
Check Price
354-7512
354-7512: Idler Group
Check Price
244-0878
244-0878: Idler Group
Check Price
628-7559
628-7559: Idler Group
Check Price
628-7560
628-7560: Idler Group
Check Price
385-0957
385-0957: Idler Group
Check Price
353-7116
353-7116: Idler Group
Check Price
190-1546
190-1546: Idler Group
Check Price
197-7754
197-7754: Idler Group
Check Price
202-4296
202-4296: Idler Group
Check Price
206-1897
206-1897: Idler Group
Check Price
206-2087
206-2087: Idler Group
Check Price
244-1324
244-1324: Idler Group
Check Price
248-5316
248-5316: Idler Group
Check Price
111-1729
111-1729: Idler Group
Check Price
339-7803
339-7803: Idler Group
Check Price
206-1895
206-1895: Idler Group
Check Price
192-0224
192-0224: Idler Group
Check Price
244-1323
244-1323: Idler Group
Check Price
202-4304
202-4304: Idler Group
Check Price
125-4655
125-4655: Idler Group
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert