Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineCooling SystemThermostats194-7150: Water Temperature Thermostat
Home
EngineCooling SystemThermostats
194-7150: Water Temperature Thermostat
194-7150: Water Temperature Thermostat

Cat® Water Temperature Thermostat, 80° C

Brand: Cat

fallback-image
194-7150: Water Temperature Thermostat

Cat® Water Temperature Thermostat, 80° C

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
194-7150 is a thermostat used in the turbocharger heat exchanger to regulate the water temperature.

Attributes:
• Water temperature regulator
• Outside Diameter: 66.8mm (2.63 inches)
• Starts to Open: 78° C to 82° C (172° F to 180° F)
• Full Open: 92° C to 96° C (198° F to 205° F)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
194-7150 is a thermostat used in the turbocharger heat exchanger to regulate the water temperature.

Attributes:
• Water temperature regulator
• Outside Diameter: 66.8mm (2.63 inches)
• Starts to Open: 78° C to 82° C (172° F to 180° F)
• Full Open: 92° C to 96° C (198° F to 205° F)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (in): 2.63
Outside Diameter (mm): 66.8
Units of MeasureUSMetric
Outside Diameter (in): 2.63
Outside Diameter (mm): 66.8
View More
Compatible Models
Compatible Models
Generator Set
30563054
Marine Engine
3056
View More
Generator Set
30563054
Warranty Information
Return Policy
Parts diagram for 194-7150
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
194-7150194-7150
193-5111193-5111
193-5118193-5118
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 194-7150
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 194-7150

Description:
194-7150 is a thermostat used in the turbocharger heat exchanger to regulate the water temperature.

Attributes:
• Water temperature regulator
• Outside Diameter: 66.8mm (2.63 inches)
• Starts to Open: 78° C to 82° C (172° F to 180° F)
• Full Open: 92° C to 96° C (198° F to 205° F)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 194-7150

Units of Measure

USMetric
Outside Diameter (in): 2.63
Outside Diameter (mm): 66.8
View More
Compatible Models for part number 194-7150

GENERATOR SET

3056 3054

MARINE ENGINE

3056

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert