This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Select Equipment
Select equipment to view parts that fit your equipment.
Select Equipment
Select Store
For pricing & availability
Add Equipment
To find the parts that fit.To find the parts that fit.
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: Offering unparalleled manufacturing precision, Cat® cutting edges protect the blade of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat dozer cutting edges provide the best balance of abrasion and impact resistance. Both Cat cutting edges and end bits are designed as a balanced system to move more material over a longer period with less downtime. This is accomplished by providing great strength for superior breakage resistance, and by offering maximum wear protection from both bottom and face wear on the cutting edge.
Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes • Impact and abrasion resistance • High productivity in any application
Applications • Production dozing, finish dozing, and overburden removal
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Offering unparalleled manufacturing precision, Cat® cutting edges protect the blade of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat dozer cutting edges provide the best balance of abrasion and impact resistance. Both Cat cutting edges and end bits are designed as a balanced system to move more material over a longer period with less downtime. This is accomplished by providing great strength for superior breakage resistance, and by offering maximum wear protection from both bottom and face wear on the cutting edge.
Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes • Impact and abrasion resistance • High productivity in any application
Applications • Production dozing, finish dozing, and overburden removal
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 747.6
Width (mm): 406
Thickness (mm): 22
Position: RH/LH
Material: Boron Steel
Wear or Durability: Standard
Overall Length (in): 29.433
Thickness (in): 0.866
Hole Quantity: 10
Hole Size: 1-in Plow Bolt (28 mm square)
Hole Pattern Rows: 2
Hole Spacing (in): 6
Hole Spacing (mm): 152.4
Overall Length (mm): 747.6
Width (in): 15.984
Units of MeasureUSMetric
Length (mm): 747.6
Width (mm): 406
Thickness (mm): 22
View More
Compatible Models
Compatible Models
Wheel Tractor
623G623H621G627G627H627F
Wheel Tractor-Scraper
627K LRC627K623K LRC623K621K
Wheel Scraper
623G623F621G621F627G627F623E
View More
Wheel Tractor
623G623H621G627G627H627F
Warranty Information
Return Policy
Parts diagram for 195-5131
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 195-5131
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 195-5131
Description: Offering unparalleled manufacturing precision, Cat® cutting edges protect the blade of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat dozer cutting edges provide the best balance of abrasion and impact resistance. Both Cat cutting edges and end bits are designed as a balanced system to move more material over a longer period with less downtime. This is accomplished by providing great strength for superior breakage resistance, and by offering maximum wear protection from both bottom and face wear on the cutting edge.
Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes • Impact and abrasion resistance • High productivity in any application
Applications • Production dozing, finish dozing, and overburden removal
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 195-5131
Units of Measure
USMetric
Length (mm): 747.6
Width (mm): 406
Thickness (mm): 22
Position: RH/LH
Material: Boron Steel
Wear or Durability: Standard
Overall Length (in): 29.433
Thickness (in): 0.866
Hole Quantity: 10
Hole Size: 1-in Plow Bolt (28 mm square)
Hole Pattern Rows: 2
Hole Spacing (in): 6
Hole Spacing (mm): 152.4
Overall Length (mm): 747.6
Width (in): 15.984
View More
Compatible Models for part number 195-5131
WHEEL TRACTOR
623G 623H 621G 627G 627H 627F
WHEEL TRACTOR-SCRAPER
627K LRC 627K 623K LRC 623K 621K
WHEEL SCRAPER
623G 623F 621G 621F 627G 627F 623E
View More
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.