Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsElectronics196-2383: PLUG CONNECTOR
Home
Upgrade & Repair KitsRepair & Service KitsElectronics
196-2383: PLUG CONNECTOR
196-2383: PLUG CONNECTOR

Cat® Kit 8 Pin Connector Plug provides Service Repair and Replacement

Brand: Cat

Product Images
196-2383: PLUG CONNECTOR
196-2383: PLUG CONNECTOR
196-2383: PLUG CONNECTOR
196-2383: PLUG CONNECTOR
196-2383: PLUG CONNECTOR

Cat® Kit 8 Pin Connector Plug provides Service Repair and Replacement

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

196-2412: 16 Gauge Wiring Harness Terminal
196-2412: 16 Gauge Wiring Harness TerminalQuantity: 8
173-8933: Connector Lock
173-8933: Connector LockQuantity: 1
196-2413: 12 Gauge Wiring Harness Terminal
196-2413: 12 Gauge Wiring Harness TerminalQuantity: 8
Showing 1 to 3 of 3
DescriptionSpecificationsCompatible Models
Specifications for part number 196-2383

We are still working on adding a specification for this part.

Compatible Models for part number 196-2383

INTEGRATED TOOLCARRIER

IT38H

LOAD HAUL DUMP

R1700 XE

OFF HIGHWAY TRUCK

777 789D

MOTOR GRADER

12M 24M 14M3 12M 3 12M 2 120M 160M 140M 3 AWD 12M 3 AWD 140M 3 140M 2 120M 2 16M 16M3 14M-3 140M 160M 2 160M 3 14M 160M 3 AWD 140

ASPHALT COMPACTOR

CW16 CB10 CB8 CB7

TRACK-TYPE TRACTOR

D6T LGP D9 D8 D8T D10T2 D10 D11 D9T D6T LGPPAT D6T XL PAT D6T XW PAT D6T XW D6T XL D10T D11T D6T D7E LGP D7E

ASPHALT PAVER

AP-1055E BG555E AP-1000E AP-555E BG1000E AP-500E

MARINE ENGINE

C18

PIPELAYER

PL83 PL87 PL72

VIBRATORY COMPACTOR

CS11 GC CS-56B CS-68B CS512 GC CS54B CP54B CS7 CP-74B CS-34 CP11 GC CS-54B CS-66B CS-78B CP-34 CP12 CS-64B CS-76B CD-54 CS10 GC CP-54B CS-74B CS12 CP-56B CP-68B CP44B CP-44B

MULTI TERRAIN LOADER

277B 267B 257B 287B 247B

COMPACT TRACK LOADER

249D3 239D3

GENERATOR SET

C175-20 C18

SOIL COMPACTOR

CP5 CS56B CS12 GC CS68B CP68B CP56B CS10 GC CS66B CS78B CP11 CP12 CP14 CP16 CS64B CS76B CS11 CS12 CS13 CS13 GC CS14 CS16 CS17 CS19 CS74B CP74B CS11 GC

WATER DELIVERY SYSTEM

777G CAT WDS

BACKHOE LOADER

442D 424D 446D 420D 432D 428D 416D

MACHINE CNTRL & GDNC

COMMAND CONSOLE COMMAND

TELEHANDLER

TL642C TL1055C TL1255C TL943C

WHEEL LOADER

962 982XE 966 972H 972 950M Z 966 GC 950GC 966XE 980 982 962H 950H 980XE 980L 972XE 938H 966H 950

WHEELED EXCAVATOR

M323F M314 M314-07

SKID STEER LOADER

226B 252B 216B 268B 242B 249D3 226D3 246B 232B 248B 236B 232D3 262B

INDUSTRIAL ENGINE

C18

TRUCK

775E 777B 777D 777G 69D 775G OEM 773E 772 773D 770 773G OEM 769D 785D 785B

QUARRY TRUCK

771D 775D

SPRAY AR

CAT WDS

COMPACTOR

CCS9

TRACTOR

776D 776B 784B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert