Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws1J-3527: 1-8 Thread 114.3mm Long Plow Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws1J-3527: 1-8 Thread 114.3mm Long Plow Bolt
1J-3527: 1-8 Thread 114.3mm Long Plow Bolt

1” - 8 x 4 ½” Plow Bolt

Brand: Cat

Product Images
1J-3527: 1-8 Thread 114.3mm Long Plow Bolt
1J-3527: 1-8 Thread 114.3mm Long Plow Bolt
1J-3527: 1-8 Thread 114.3mm Long Plow Bolt
1J-3527: 1-8 Thread 114.3mm Long Plow Bolt
1J-3527: 1-8 Thread 114.3mm Long Plow Bolt

1” - 8 x 4 ½” Plow Bolt

Brand: Cat

Warranty Information
Return Policy
Related parts
8J-2933: 1''-8 Cone Lock Nut
8J-2933: 1''-8 Cone Lock Nut

Cat® Lock Nut prevents loosening and ensures the stability of the tip adapter on a tool or equipment

Check Price
2J-3507: 1''-8 Hex Nut
2J-3507: 1''-8 Hex Nut

Track Nut

Check Price
5P-8250: 1" ID Steel Flat Washer
5P-8250: 1" ID Steel Flat Washer

Cat® Jacket Water Heater Hard Washer is to securely fasten and distribute pressure for effective sealing in jacket water heaters

Check Price
8J-2933
8J-2933: 1''-8 Cone Lock Nut
Check Price
2J-3507
2J-3507: 1''-8 Hex Nut
Check Price
5P-8250
5P-8250: 1" ID Steel Flat Washer
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced