Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesHardwarePinsDowel Pins1L-5072: 15.75mm Long Solid Dowel Pin
Home
Hardware, Seals, & ConsumablesHardwarePinsDowel Pins
1L-5072: 15.75mm Long Solid Dowel Pin
1L-5072: 15.75mm Long Solid Dowel Pin

Solid Dowel Pin

Brand: Cat

Product Images
1L-5072: 15.75mm Long Solid Dowel Pin
1L-5072: 15.75mm Long Solid Dowel Pin
1L-5072: 15.75mm Long Solid Dowel Pin
1L-5072: 15.75mm Long Solid Dowel Pin
1L-5072: 15.75mm Long Solid Dowel Pin

Solid Dowel Pin

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Dowel Pin is a solid headless straight pins with a closely controlled diameter used to transmit load or to position adjacent parts by being press fitted in one or both parts.
Cat® Fastener & Hardware parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.

Attributes:
• Cat fasteners & hardware are manufactured to precise specifications and are built for durability, reliability, productivity
• Strength & Quality – Parts meet or exceed ISO, ASTM, ASME & SAE requirements
• Coatings that meet special requirements for different applications (RoHS compliant)


Applications:
• You can trust Cat Fasteners & Hardware to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world

Warning:This product can expose you to chemicals including Nickel and Nickel compounds, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Description:
Dowel Pin is a solid headless straight pins with a closely controlled diameter used to transmit load or to position adjacent parts by being press fitted in one or both parts.
Cat® Fastener & Hardware parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.

Attributes:
• Cat fasteners & hardware are manufactured to precise specifications and are built for durability, reliability, productivity
• Strength & Quality – Parts meet or exceed ISO, ASTM, ASME & SAE requirements
• Coatings that meet special requirements for different applications (RoHS compliant)


Applications:
• You can trust Cat Fasteners & Hardware to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world

Warning:This product can expose you to chemicals including Nickel and Nickel compounds, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material Description: steel - pins and dowels
Notes: Overall Length: 15.75, Pin Diameter: 4.605, End Type 1: Chamfer, End Type 2: Chamfer
Material: Alloy Zinc,Carbon Steel
Material Description: steel - pins and dowels
Notes: Overall Length: 15.75, Pin Diameter: 4.605, End Type 1: Chamfer, End Type 2: Chamfer
Material: Alloy Zinc,Carbon Steel
View More
Compatible Models
Compatible Models
Generator
SR4
Truck Engine
1673C3306C3306B3306G3306
Integrated Toolcarrier
IT12IT28IT18IT12BIT14FIT38HIT38GIT14BIT38FIT62GIT62HIT24FIT28FIT28BIT62G IIIT18FIT18BIT38G II
Wheel Tractor-Scraper
627623621637632631623K LRC631K613G637K627K LRC623K621K627K657651
Track Skidder
527517D4HTSK IID5HTSK IID4HTSK III
Wheel Skidder
518C535D535B545D528B525D525B525518515528545555D530B
Rotary Drill
MD6310MD6250MD6200MD6380
Underground Articulated Truck
AD22
Water Fording Tractor
D7R II
Excavator
330 L215B215C215DE300B219DEL300330 LN350 L330-A LE240235B235C235DE300350-A330-A330-A LNEL300B225B225D330B LN330-A L350-A L229DEL240245D330B245B330B L229225235219215245
Wheel Tractor
660B641B666B623B623G623H623E623F621B621R621E621F621G621H621S627B627G627H627E627F650B633E II651B651E631K615C II631D631E631C631G621K OEM613C II615613611627621623637641651657666633C657E657B633D657G639D615C637G637D613C637E637K
Hydraulic Control
163143183B15314114048
Track Loader
933C935C935B939C973C951C951B953B977H977K977L931B955H931C955K955L983B963973983939933931943941953963D963B963C963K941B931C II935C II
Soil Compactor
815815K815B815F825H825G825C825B815F II825G II
Wheel Dozer
854G854K834G834H834B834K814B814K814F834824B854824H824G824C814F II814824824G II
Landfill Compactor
836826G II816F II816826C826B826G826H816K836H836G836K816B816F
Grapple
518120C125C
Petroleum Gen Set
G3306B
Compact Wheel Loader
910910F910E
Wheel Loader
982XE960F966 XE962H962G986H962L986K962K962MG926980XEG910988B988G988H988FG916966D966C966F966EG936966H966G966L966K966M966R950GC814K924F924G928F926E962966972966 GC988F II972 XE986980982950G II988992916920980G II926930936950982 XE980 XE980K HLG950B/950E950 GC972M XE938G II992D992B992C992G992K972XE970F966G II972G972H972K972M972L988GC950B950E950G950F950H950K950M950L930R930T936E936F962G II938G938F938H918F966XE980F II966F II962M Z950M Z966K XE972G II966M XE980B980C980F980H980G980L980K980M982M950F II
Soil Stabilizer
SS-250B
Articulated Truck
D35HPD30CD30DD35CD250ED250BD400E IID300E II725C2D400ED400D740 GC730C725740735C735B745730735 OEM735725C730C2D250E IID25DD25CD350ED350DD350CD350E IID300ED300DD300B730 EJECTOR740C740B745CD400D40D
Wheeled Excavator
W330B
Industrial Engine
330433063306BD320A3304BD342CD398D399D379D342D343D348D349D346D398BD333CD353CD353ED353DD330CD379B
Wheel Scraper
666B621E621B627G627F627B627E651E657E657B637K637E637G637B637D639D615C627611666637657
Quarry Truck
777E775D775B773E771D771C772G770G
Tractor
784C784B768C768B772B772776776D776C776B
Gas Engine
G379AG3304G3306G398G399G342CG379G3306BG3304BG353D
Bulldozer
834U834S68SU955D5C PAT6SU10CD5C PATLGP11U10S10U977A824S8259SU7SU11SU7S LGP8S8U9C9U9S4S4P5A5P5S6A6S7A7S7U8A3S5A PAT3P4A
Feller Buncher
FB518
Underground Art Truck
AD45BAD60AD55AD45AD22AD55B
Power Module
XQG135
Load Haul Dump
R1300R1300G
Off Highway Truck
777G777E785D789G789D772770793D777775773793F789785793
Winch
5357565554595852851854H57H56H59N59L58L
Motor Grader
135H130G140K 2135H NA140H ES12H NA120H ES140H NA24H24M160K160H160G16H NA12H ES14H NA120H120G24120B16120K120 GC140B163H140K140H140G143H140 GC163H NA120H NA160H ES16016H16G14014H14G14E12H12G12K12012F12E160H NA120K 2
Rotary Cutter
RC20
Backhoe
D3931
Hydraulic Shovel
60156015B
Track-Type Tractor
D6G2 LGPD3C IID10D11D8 GCD5R LGPD6R IID3C IIID3GD3BD3CD4BD4GD4HD4CD4DD5R2D4ED5BD5CD5MD5ND5HD5ED5GD6E SRD6CD6DD6N XLD6RD6TD6MD6ND6ED6GD6HD7ED6G SRD4K2 LGPD6 XED6N LGPD3K2 LGPD4E SRD4K2 XLD7R XRD6T LGPD6GCD3K2 XLD6R XLD4C IIID6T XWD6T XLD5C IIID8GCD5R XLD7RD7FD7GD7HD8TD8RD8KD8LD8ND8HD9GD9TD9RD9LD9ND9HD6T XW PATD6G2 XLD5K XLD6R LGPD7E LGPD5K LGPD6D SRD6R IIID6H IID6XED4K XLD9 GCD4H III30/30D7R SERIESD6F SRD6N OEMD3K XLD9D3D6D5D8D7D4K LGPD5K2 LGPD10ND10RD10TD11ND11RD11TD6H XLD6H XRD7R LGPD6T LGPPATD5H XLD7G2D10T2D6R STDD8R IID6T XL PATDEUCED4H XLD4C IID5K2 XLD7R IID3K LGP
Knuckleboom Loader
539
Asphalt Paver
AP300FBG600DAP355FAP-600DAP-655DAP355AP300BG655D
Marine Engine
33043306D353ED353CD353DD379AD379BD330AD330BD330CD375DD398AD398BD337FD333AD333BD399D342CD349D346D348D342D343D334D336D326F3306B3304B
Pipelayer
587T587R578561N561M561B561CPL83PL87PL72583T583R583K572R II572R572G571G589594H594
Stabilizer Mixer
SM-350
Mining Excavator
5110B
Front Shovel
235C
Vibratory Compactor
CS-431CCP-533DCP-533CCS-323CCS-433CCP-663ECS-653CS-643CB-534CCB-534BCB-535BCB-634CD-54CB-434BCB-434CCB-434CP-643CS-583ECS-583CCP-653CS-563CCS-563ECS-573CS-583CS-663ECS-323CS-531DCS-563CS-531CCS-533CS-531CP-433CCP-323CCS-533CCS-533DCP-563ECP-563CCB-545CB-544CB-534CB-634CCP-563CP-323CP-573ECP-533CS-573CCS-573ECS-683E
Petroleum Package
CX35-P800CX31-C15ICX31-P600-TH31-E61TH35-C15ITH35-E81
Ripper Scarifier
140G12G16G130G
Generator Set
3304BG33063508B3306BG3306B
Reclaimer Mixer
RM-350BRM-350RM-300RM-500RM-250C
Ejector Truck
730CD400E II740B730C2 EJ740730
Cold Planer
PM-565BPM-201PM-565
Road Reclaimer
RR-250BRM-350B
Gen Set Engine
3304B3306BPOWER SYS33063304
Engine - Machine
33043306
Challenger
6570C65C65B65D
Ripper
953BD59779639519558D11103765498
Boom
120C
Off-Highway Truck
D10R
Truck
773G LRC793F XQ775G775F793F OEM775E775D777C777B777D777G777F775G OEM785789793797770G795F XQ793D793B793C793F772G773E773D773G797F773F797B773B769772770773777775G LRC793F CMD772G OEM789C789D789B769B770G OEM769D769C69D785G773G OEM785C785D785B795F AC793F AC
Track-Type Loader
977K
View More
Generator
SR4
Warranty Information
Return Policy
Parts diagram for 1L-5072
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
1L-50721L-5072
9M-73949M-7394
5D-19115D-1911
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 1L-5072
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 1L-5072

Description:
Dowel Pin is a solid headless straight pins with a closely controlled diameter used to transmit load or to position adjacent parts by being press fitted in one or both parts.
Cat® Fastener & Hardware parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.

Attributes:
• Cat fasteners & hardware are manufactured to precise specifications and are built for durability, reliability, productivity
• Strength & Quality – Parts meet or exceed ISO, ASTM, ASME & SAE requirements
• Coatings that meet special requirements for different applications (RoHS compliant)


Applications:
• You can trust Cat Fasteners & Hardware to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world

View More
Warning:This product can expose you to chemicals including Nickel and Nickel compounds, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 1L-5072
Material Description: steel - pins and dowels
Notes: Overall Length: 15.75, Pin Diameter: 4.605, End Type 1: Chamfer, End Type 2: Chamfer
Material: Alloy Zinc,Carbon Steel
View More
Compatible Models for part number 1L-5072

GENERATOR

SR4

TRUCK ENGINE

1673C 3306C 3306B 3306 G3306

INTEGRATED TOOLCARRIER

IT12 IT28 IT18 IT12B IT14F IT38H IT38G IT14B IT38F IT62G IT62H IT24F IT28F IT28B IT62G II IT18F IT18B IT38G II

WHEEL TRACTOR-SCRAPER

627 623 621 637 632 631 623K LRC 631K 613G 637K 627K LRC 623K 621K 627K 657 651

TRACK SKIDDER

527 517 D4HTSK II D5HTSK II D4HTSK III

WHEEL SKIDDER

518C 535D 535B 545D 528B 525D 525B 525 518 515 528 545 555D 530B

ROTARY DRILL

MD6310 MD6250 MD6200 MD6380

UNDERGROUND ARTICULATED TRUCK

AD22

WATER FORDING TRACTOR

D7R II

EXCAVATOR

330 L 215B 215C 215D E300B 219D EL300 330 LN 350 L 330-A L E240 235B 235C 235D E300 350-A 330-A 330-A LN EL300B 225B 225D 330B LN 330-A L 350-A L 229D EL240 245D 330B 245B 330B L 229 225 235 219 215 245

WHEEL TRACTOR

660B 641B 666B 623B 623G 623H 623E 623F 621B 621R 621E 621F 621G 621H 621S 627B 627G 627H 627E 627F 650B 633E II 651B 651E 631K 615C II 631D 631E 631C 631G 621K OEM 613C II 615 613 611 627 621 623 637 641 651 657 666 633C 657E 657B 633D 657G 639D 615C 637G 637D 613C 637E 637K

HYDRAULIC CONTROL

163 143 183B 153 141 140 48

TRACK LOADER

933C 935C 935B 939C 973C 951C 951B 953B 977H 977K 977L 931B 955H 931C 955K 955L 983B 963 973 983 939 933 931 943 941 953 963D 963B 963C 963K 941B 931C II 935C II

SOIL COMPACTOR

815 815K 815B 815F 825H 825G 825C 825B 815F II 825G II

WHEEL DOZER

854G 854K 834G 834H 834B 834K 814B 814K 814F 834 824B 854 824H 824G 824C 814F II 814 824 824G II

LANDFILL COMPACTOR

836 826G II 816F II 816 826C 826B 826G 826H 816K 836H 836G 836K 816B 816F

GRAPPLE

518 120C 125C

PETROLEUM GEN SET

G3306B

COMPACT WHEEL LOADER

910 910F 910E

WHEEL LOADER

982XE 960F 966 XE 962H 962G 986H 962L 986K 962K 962M G926 980XE G910 988B 988G 988H 988F G916 966D 966C 966F 966E G936 966H 966G 966L 966K 966M 966R 950GC 814K 924F 924G 928F 926E 962 966 972 966 GC 988F II 972 XE 986 980 982 950G II 988 992 916 920 980G II 926 930 936 950 982 XE 980 XE 980K HLG 950B/950E 950 GC 972M XE 938G II 992D 992B 992C 992G 992K 972XE 970F 966G II 972G 972H 972K 972M 972L 988GC 950B 950E 950G 950F 950H 950K 950M 950L 930R 930T 936E 936F 962G II 938G 938F 938H 918F 966XE 980F II 966F II 962M Z 950M Z 966K XE 972G II 966M XE 980B 980C 980F 980H 980G 980L 980K 980M 982M 950F II

SOIL STABILIZER

SS-250B

ARTICULATED TRUCK

D35HP D30C D30D D35C D250E D250B D400E II D300E II 725C2 D400E D400D 740 GC 730C 725 740 735C 735B 745 730 735 OEM 735 725C 730C2 D250E II D25D D25C D350E D350D D350C D350E II D300E D300D D300B 730 EJECTOR 740C 740B 745C D400 D40D

WHEELED EXCAVATOR

W330B

INDUSTRIAL ENGINE

3304 3306 3306B D320A 3304B D342C D398 D399 D379 D342 D343 D348 D349 D346 D398B D333C D353C D353E D353D D330C D379B

WHEEL SCRAPER

666B 621E 621B 627G 627F 627B 627E 651E 657E 657B 637K 637E 637G 637B 637D 639D 615C 627 611 666 637 657

QUARRY TRUCK

777E 775D 775B 773E 771D 771C 772G 770G

TRACTOR

784C 784B 768C 768B 772B 772 776 776D 776C 776B

GAS ENGINE

G379A G3304 G3306 G398 G399 G342C G379 G3306B G3304B G353D

BULLDOZER

834U 834S 6 8SU 955 D5C PAT 6SU 10C D5C PATLGP 11U 10S 10U 977A 824S 825 9SU 7SU 11SU 7S LGP 8S 8U 9C 9U 9S 4S 4P 5A 5P 5S 6A 6S 7A 7S 7U 8A 3S 5A PAT 3P 4A

FELLER BUNCHER

FB518

UNDERGROUND ART TRUCK

AD45B AD60 AD55 AD45 AD22 AD55B

POWER MODULE

XQG135

LOAD HAUL DUMP

R1300 R1300G

OFF HIGHWAY TRUCK

777G 777E 785D 789G 789D 772 770 793D 777 775 773 793F 789 785 793

WINCH

53 57 56 55 54 59 58 528 518 54H 57H 56H 59N 59L 58L

MOTOR GRADER

135H 130G 140K 2 135H NA 140H ES 12H NA 120H ES 140H NA 24H 24M 160K 160H 160G 16H NA 12H ES 14H NA 120H 120G 24 120B 16 120K 120 GC 140B 163H 140K 140H 140G 143H 140 GC 163H NA 120H NA 160H ES 160 16H 16G 140 14H 14G 14E 12H 12G 12K 120 12F 12E 160H NA 120K 2

ROTARY CUTTER

RC20

BACKHOE

D3 931

HYDRAULIC SHOVEL

6015 6015B

TRACK-TYPE TRACTOR

D6G2 LGP D3C II D10 D11 D8 GC D5R LGP D6R II D3C III D3G D3B D3C D4B D4G D4H D4C D4D D5R2 D4E D5B D5C D5M D5N D5H D5E D5G D6E SR D6C D6D D6N XL D6R D6T D6M D6N D6E D6G D6H D7E D6G SR D4K2 LGP D6 XE D6N LGP D3K2 LGP D4E SR D4K2 XL D7R XR D6T LGP D6GC D3K2 XL D6R XL D4C III D6T XW D6T XL D5C III D8GC D5R XL D7R D7F D7G D7H D8T D8R D8K D8L D8N D8H D9G D9T D9R D9L D9N D9H D6T XW PAT D6G2 XL D5K XL D6R LGP D7E LGP D5K LGP D6D SR D6R III D6H II D6XE D4K XL D9 GC D4H III 30/30 D7R SERIES D6F SR D6N OEM D3K XL D9 D3 D6 D5 D8 D7 D4K LGP D5K2 LGP D10N D10R D10T D11N D11R D11T D6H XL D6H XR D7R LGP D6T LGPPAT D5H XL D7G2 D10T2 D6R STD D8R II D6T XL PAT DEUCE D4H XL D4C II D5K2 XL D7R II D3K LGP

KNUCKLEBOOM LOADER

539

ASPHALT PAVER

AP300F BG600D AP355F AP-600D AP-655D AP355 AP300 BG655D

MARINE ENGINE

3304 3306 D353E D353C D353D D379A D379B D330A D330B D330C D375D D398A D398B D337F D333A D333B D399 D342C D349 D346 D348 D342 D343 D334 D336 D326F 3306B 3304B

PIPELAYER

587T 587R 578 561N 561M 561B 561C PL83 PL87 PL72 583T 583R 583K 572R II 572R 572G 571G 589 594H 594

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5110B

FRONT SHOVEL

235C

VIBRATORY COMPACTOR

CS-431C CP-533D CP-533C CS-323C CS-433C CP-663E CS-653 CS-643 CB-534C CB-534B CB-535B CB-634 CD-54 CB-434B CB-434C CB-434 CP-643 CS-583E CS-583C CP-653 CS-563C CS-563E CS-573 CS-583 CS-663E CS-323 CS-531D CS-563 CS-531C CS-533 CS-531 CP-433C CP-323C CS-533C CS-533D CP-563E CP-563C CB-545 CB-544 CB-534 CB-634C CP-563 CP-323 CP-573E CP-533 CS-573C CS-573E CS-683E

PETROLEUM PACKAGE

CX35-P800 CX31-C15I CX31-P600- TH31-E61 TH35-C15I TH35-E81

RIPPER SCARIFIER

140G 12G 16G 130G

GENERATOR SET

3304B G3306 3508B 3306B G3306B

RECLAIMER MIXER

RM-350B RM-350 RM-300 RM-500 RM-250C

EJECTOR TRUCK

730C D400E II 740B 730C2 EJ 740 730

COLD PLANER

PM-565B PM-201 PM-565

ROAD RECLAIMER

RR-250B RM-350B

GEN SET ENGINE

3304B 3306B POWER SYS 3306 3304

ENGINE - MACHINE

3304 3306

CHALLENGER

65 70C 65C 65B 65D

RIPPER

953B D5 977 963 951 955 8D 11 10 3 7 6 5 4 9 8

BOOM

120C

OFF-HIGHWAY TRUCK

D10R

TRUCK

773G LRC 793F XQ 775G 775F 793F OEM 775E 775D 777C 777B 777D 777G 777F 775G OEM 785 789 793 797 770G 795F XQ 793D 793B 793C 793F 772G 773E 773D 773G 797F 773F 797B 773B 769 772 770 773 777 775G LRC 793F CMD 772G OEM 789C 789D 789B 769B 770G OEM 769D 769C 69D 785G 773G OEM 785C 785D 785B 795F AC 793F AC

TRACK-TYPE LOADER

977K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert