Description: Cat plunger relief valves are a type of safety valves used to control or limit the pressure in a system; pressure might otherwise build up and cause equipment failure. Cat relief valves are designed to open at a predetermined set pressure to protect pressure vessels and other equipment from being subjected to pressures that exceed their design limits.
Attributes: OEM direct replacement part
Application: Cat plunger relief valve is used on the Cat oil pump assemblies. Cat plunger relief valve is application specific. Consult your owner’s manual or contact your local Cat dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat plunger relief valves are a type of safety valves used to control or limit the pressure in a system; pressure might otherwise build up and cause equipment failure. Cat relief valves are designed to open at a predetermined set pressure to protect pressure vessels and other equipment from being subjected to pressures that exceed their design limits.
Attributes: OEM direct replacement part
Application: Cat plunger relief valve is used on the Cat oil pump assemblies. Cat plunger relief valve is application specific. Consult your owner’s manual or contact your local Cat dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Steel
Overall Width (in): 1.1
Overall Height (in): 1.1
Material: Carbon Steel
Overall Length (in): 2.2
Overall Width (mm): 27.94
Overall Height (mm): 27.94
Overall Length (mm): 55.88
Units of MeasureUSMetric
Material Description: Steel
Overall Width (in): 1.1
Overall Height (in): 1.1
View More
Compatible Models
Compatible Models
Wheel Tractor
613B613C
Truck Engine
3208
Integrated Toolcarrier
IT12IT18BIT28IT28BIT18
Track Loader
931C II931B935C931C943935B935C II953
Cold Planer
PR-1000CPR-1000
Winch
5354H5554
Backhoe
931D3
Forest Products
FB221
Track Skidder
D4HTSK II
Compact Wheel Loader
910
Wheel Loader
G926916G910G916926926E
Wheel Skidder
508
Track-Type Tractor
D3BD3CD4C IID4BD4HD4CD5CD3C II
Engine - Machine
32043208
Gen Set Engine
3208
Marine Engine
3208
Ripper
39534943
Industrial Engine
34123204
Logger
227
Excavator
229225215B231DEL180E180225B225D215
Vibratory Compactor
CP-553CB-614CS-553CS-551
Bulldozer
4S4PD5C PATLGP3S5A PAT3PD5C PAT4A
View More
Wheel Tractor
613B613C
Warranty Information
Return Policy
Parts diagram for 1N-3165
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 1N-3165
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 1N-3165
Description: Cat plunger relief valves are a type of safety valves used to control or limit the pressure in a system; pressure might otherwise build up and cause equipment failure. Cat relief valves are designed to open at a predetermined set pressure to protect pressure vessels and other equipment from being subjected to pressures that exceed their design limits.
Attributes: OEM direct replacement part
Application: Cat plunger relief valve is used on the Cat oil pump assemblies. Cat plunger relief valve is application specific. Consult your owner’s manual or contact your local Cat dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 1N-3165
Units of Measure
USMetric
Material Description: Steel
Overall Width (in): 1.1
Overall Height (in): 1.1
Material: Carbon Steel
Overall Length (in): 2.2
Overall Width (mm): 27.94
Overall Height (mm): 27.94
Overall Length (mm): 55.88
View More
Compatible Models for part number 1N-3165
WHEEL TRACTOR
613B 613C
TRUCK ENGINE
3208
INTEGRATED TOOLCARRIER
IT12 IT18B IT28 IT28B IT18
TRACK LOADER
931C II 931B 935C 931C 943 935B 935C II 953
COLD PLANER
PR-1000C PR-1000
WINCH
53 54H 55 54
BACKHOE
931 D3
FOREST PRODUCTS
FB221
TRACK SKIDDER
D4HTSK II
COMPACT WHEEL LOADER
910
WHEEL LOADER
G926 916 G910 G916 926 926E
WHEEL SKIDDER
508
TRACK-TYPE TRACTOR
D3B D3C D4C II D4B D4H D4C D5C D3C II
ENGINE - MACHINE
3204 3208
GEN SET ENGINE
3208
MARINE ENGINE
3208
RIPPER
3 953 4 943
INDUSTRIAL ENGINE
3412 3204
LOGGER
227
EXCAVATOR
229 225 215B 231D EL180 E180 225B 225D 215
VIBRATORY COMPACTOR
CP-553 CB-614 CS-553 CS-551
BULLDOZER
4S 4P D5C PATLGP 3S 5A PAT 3P D5C PAT 4A
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.