This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: A Camshaft Bearing is used in internal combustion engines to support and guide the camshaft. The camshaft bearing is typically located in the cylinder block of the engine, and it is designed to support the weight of the camshaft and reduce friction as it rotates. It helps to ensure that the camshaft rotates smoothly and efficiently, which helps to reduce wear on the camshaft and other engine components and it helps to reduce friction and heat generated by the camshaft.
Attributes: • Manufactured to precise specifications and are built for durability, reliability, productivity. • Reduces friction between the camshaft and the engine block, promoting efficient power transfer and reducing wear and tear.
Applications: A Camshaft Bearing is used to provide a low friction surface for the Camshaft in the Engine, widely used in Cat Cold Planer, Gen Set Engine, Industrial Engine, Engine - Machine, Truck Engine, Excavators, Unit Rig Mining Truck, Integrated Tool carriers, Marine Engine, Pneumatic Compactor, Track Loader, Ripper, Backhoe, Bulldozer, Winch, Track Skidder, Track-Type Tractor, Wheel Tractor, Wheel Loader, Compact Wheel Loader, and Wheel Skidder.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A Camshaft Bearing is used in internal combustion engines to support and guide the camshaft. The camshaft bearing is typically located in the cylinder block of the engine, and it is designed to support the weight of the camshaft and reduce friction as it rotates. It helps to ensure that the camshaft rotates smoothly and efficiently, which helps to reduce wear on the camshaft and other engine components and it helps to reduce friction and heat generated by the camshaft.
Attributes: • Manufactured to precise specifications and are built for durability, reliability, productivity. • Reduces friction between the camshaft and the engine block, promoting efficient power transfer and reducing wear and tear.
Applications: A Camshaft Bearing is used to provide a low friction surface for the Camshaft in the Engine, widely used in Cat Cold Planer, Gen Set Engine, Industrial Engine, Engine - Machine, Truck Engine, Excavators, Unit Rig Mining Truck, Integrated Tool carriers, Marine Engine, Pneumatic Compactor, Track Loader, Ripper, Backhoe, Bulldozer, Winch, Track Skidder, Track-Type Tractor, Wheel Tractor, Wheel Loader, Compact Wheel Loader, and Wheel Skidder.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Inner Diameter (in): 2.51
Inner Diameter (mm): 63.66
Material: Steel,Steel Backed Aluminum Bearing
Outer Diameter (in): 2.66
Outer Diameter (mm): 67.46
Thickness (in): 0.75
Thickness (mm): 19.05
Units of MeasureUSMetric
Inner Diameter (in): 2.51
Inner Diameter (mm): 63.66
Material: Steel,Steel Backed Aluminum Bearing
View More
Compatible Models
Compatible Models
Wheel Tractor
613C
Truck Engine
3208
Integrated Toolcarrier
IT12IT18BIT28IT28BIT18
Track Loader
931C II931B935C931C943935B935C II953
Cold Planer
PR-1000CPR-1000
Winch
5354H5554
Backhoe
931D3
Forest Products
FB221
Track Skidder
D4HTSK II
Compact Wheel Loader
910
Wheel Loader
G926916G910G916926926E
Wheel Skidder
508
Track-Type Tractor
D3BD3CD4C IID4BD4HD4CD5CD3C II
Engine - Machine
32043208
Gen Set Engine
3208
Marine Engine
3208
Ripper
39534943
Industrial Engine
34123204
Logger
227
Excavator
229225215B231DEL180E180225B225D215
Vibratory Compactor
CP-553CB-614CS-553CS-551
Bulldozer
4S4PD5C PATLGP3S5A PAT3PD5C PAT4A
View More
Wheel Tractor
613C
Warranty Information
Return Policy
Parts diagram for 9N-5246
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9N-5246
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 9N-5246
Description: A Camshaft Bearing is used in internal combustion engines to support and guide the camshaft. The camshaft bearing is typically located in the cylinder block of the engine, and it is designed to support the weight of the camshaft and reduce friction as it rotates. It helps to ensure that the camshaft rotates smoothly and efficiently, which helps to reduce wear on the camshaft and other engine components and it helps to reduce friction and heat generated by the camshaft.
Attributes: • Manufactured to precise specifications and are built for durability, reliability, productivity. • Reduces friction between the camshaft and the engine block, promoting efficient power transfer and reducing wear and tear.
Applications: A Camshaft Bearing is used to provide a low friction surface for the Camshaft in the Engine, widely used in Cat Cold Planer, Gen Set Engine, Industrial Engine, Engine - Machine, Truck Engine, Excavators, Unit Rig Mining Truck, Integrated Tool carriers, Marine Engine, Pneumatic Compactor, Track Loader, Ripper, Backhoe, Bulldozer, Winch, Track Skidder, Track-Type Tractor, Wheel Tractor, Wheel Loader, Compact Wheel Loader, and Wheel Skidder.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.