Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesToolsWrenches1P-3502: 7/16" Open End Angle Wrench
Home
Workshop SuppliesToolsWrenches
1P-3502: 7/16" Open End Angle Wrench
1P-3502: 7/16" Open End Angle Wrench

Cat® Open End Angle Wrench is used to tighten and loosen fasteners in tight and awkward spaces with its angled, open-ended design

Brand: Cat

Product Images
1P-3502: 7/16" Open End Angle Wrench
1P-3502: 7/16" Open End Angle Wrench

Cat® Open End Angle Wrench is used to tighten and loosen fasteners in tight and awkward spaces with its angled, open-ended design

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 1P-3502

Units of Measure

USMetric
Weight (kg): 0.059
Weight (lb): 0.13
Length (mm): 139.7
Length (in): 5.5
Open End Wrenches (mm): 11.112
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert