Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeWorkshop SuppliesAbrasivesDiscs1U-5518: Threaded Shaft
Home
Workshop SuppliesAbrasivesDiscs
1U-5518: Threaded Shaft
1U-5518: Threaded Shaft

Replacement Threaded Shaft

Brand: Cat

Product Images
1U-5518: Threaded Shaft
1U-5518: Threaded Shaft

Replacement Threaded Shaft

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Replacement threaded shaft for use with all R-style disc pad holders.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Replacement threaded shaft for use with all R-style disc pad holders.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Associated Tool: Die Grinder, Hand Drill
Shaft Size (mm): 6
Shaft Size (in): 1/4
Material: Carbon Steel
Units of MeasureUSMetric
Associated Tool: Die Grinder, Hand Drill
Shaft Size (mm): 6
Shaft Size (in): 1/4
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Frequently bought together
1U-55181U-5518
1U-55191U-5519
1U-55161U-5516
View All Parts
DescriptionSpecifications
Description for part number 1U-5518

Description:
Replacement threaded shaft for use with all R-style disc pad holders.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 1U-5518

Units of Measure

USMetric
Associated Tool: Die Grinder, Hand Drill
Shaft Size (mm): 6
Shaft Size (in): 1/4
Material: Carbon Steel
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert