Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeWorkshop SuppliesOther Workshop SuppliesOther Workshop Products1U-6436: Axle Shaft Duo Cone Seal Installer
HomeWorkshop SuppliesOther Workshop SuppliesOther Workshop Products1U-6436: Axle Shaft Duo Cone Seal Installer
1U-6436: Axle Shaft Duo Cone Seal Installer

Cat® Axle Shaft Duo Cone Seal Installer is used to ensure a tight and secure fit of the seals to prevent any leaks or contamination

Brand: Cat

Product Images
1U-6436: Axle Shaft Duo Cone Seal Installer
1U-6436: Axle Shaft Duo Cone Seal Installer
1U-6436: Axle Shaft Duo Cone Seal Installer
1U-6436: Axle Shaft Duo Cone Seal Installer
1U-6436: Axle Shaft Duo Cone Seal Installer

Cat® Axle Shaft Duo Cone Seal Installer is used to ensure a tight and secure fit of the seals to prevent any leaks or contamination

Brand: Cat

Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 1U-6436

An Axle Shaft Duo Cone Seal Installer is used to provide a secure and accurate installation of the seals, which are required for the proper functioning of the assembly. It applies the right pressure and force to properly seat the seals, ensuring they provide a reliable barrier against any external elements that could potentially damage the assembly.

Attributes:
• Prevents Toric seal from rolling or twisting, making installation faster and easier
• Provided with a seal ramp angle of 15 degrees

Applications:
An Axle Shaft Duo Cone Seal Installer is used to facilitate the correct placement of duo cone seals in the front axle shaft assembly. This ensures that the seals are seated without damage, maintaining their integrity and effectiveness.

View More
Specifications for part number 1U-6436

Units of Measure

USMetric
Inner Diameter (mm): 242.2
Inner Diameter (in): 9.535
Weight (kg): 0.644
Weight (lb): 1.419
Material: Polyurethane Plastic,Mixed Plastic Plastic
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced