Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesAbrasivesAbrasive Brushes1U-9943: Crimped End Wire Brush
Home
Workshop SuppliesAbrasivesAbrasive Brushes
1U-9943: Crimped End Wire Brush
1U-9943: Crimped End Wire Brush

Crimped End Wire Brush (Knot)

Brand: Cat

Product Images
1U-9943: Crimped End Wire Brush
1U-9943: Crimped End Wire Brush

Crimped End Wire Brush (Knot)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 1U-9943

Units of Measure

USMetric
Maximum Operating Speed (RPM): 20,000
Gauge (AWG): 0.020
Size (mm): 19
Size (in): 3/4
Wire Size (mm): 0.510
Diameter (in): 3/4
Speed (Rpm): 20,000
Diameter (mm): 19.1
Wire Gauge: .020
Wire Size (in): 0.0201
Max. Safe Free Speed (RPM): 20,000
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert