Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits1W-3557: 0.8mm Thick Fuel Control Gasket
Home
EngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits
1W-3557: 0.8mm Thick Fuel Control Gasket
1W-3557: 0.8mm Thick Fuel Control Gasket

Cat® Gasket

Brand: Cat

Product Images
1W-3557: 0.8mm Thick Fuel Control Gasket
1W-3557: 0.8mm Thick Fuel Control Gasket
1W-3557: 0.8mm Thick Fuel Control Gasket
1W-3557: 0.8mm Thick Fuel Control Gasket
1W-3557: 0.8mm Thick Fuel Control Gasket

Cat® Gasket

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
1W-35571W-3557
6V-39556V-3955
259-4600259-4600
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 1W-3557
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 1W-3557

Units of Measure

USMetric
Type: Square -Rectangular
Style: Flat
Material: Medium compressibility sheet material,Rubber & Cork, Rubber & Fiber Gasket
Length (mm): 127
Width (mm): 94
Thickness (mm): 0.8
Hole Size (mm): 10.5 (4X)
Length (in): 5
Width (in): 3.7
Thickness (in): 0.03
Hole Size (in): 0.41 (4X)
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 1W-3557

GEN SET ENGINE

3608 3606 C280-16 3616

MARINE AUXILIARY

3608

MARINE ENGINE

3616 3612 C280-16 C280-12 C280-6 C280-8

ENGINE

G3612 G3616

LOCOMOTIVE ENGINE

3612

PETROLEUM ENGINE

C280-12

GAS ENGINE

G3612 G3616

GEN SET-MILITARY

3608

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert