Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeStructures & Other Systems ComponentsLight Frame & Body FabricationsOther Light Fabrications1W-5123: Engine Rear Support
Home
Structures & Other Systems ComponentsLight Frame & Body FabricationsOther Light Fabrications
1W-5123: Engine Rear Support
1W-5123: Engine Rear Support

Cat® Rear Engine Support, L X W X H: 318 X 112 X 96 mm

Brand: Cat

Product Images
1W-5123: Engine Rear Support
1W-5123: Engine Rear Support
1W-5123: Engine Rear Support
1W-5123: Engine Rear Support
1W-5123: Engine Rear Support

Cat® Rear Engine Support, L X W X H: 318 X 112 X 96 mm

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 1W-5123
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 1W-5123

Units of Measure

USMetric
Material: Steel,Alloy Steel,Structural Steel
Length (mm): 318
Width (mm): 112
Height (mm): 96
Length (in): 12.52
Width (in): 4.41
Height (in): 3.78
Hole Size (in): 0.67 (4X)
View More
Compatible Models for part number 1W-5123

GENERATOR

SR4

GEN SET ENGINE

3304B 3306B

GENERATOR SET

G3306B 3306B G3306

POWER MODULE

XQG135

INDUSTRIAL ENGINE

3306

GAS ENGINE

G3306B G3304B G3304 G3306

PETROLEUM GEN SET

G3306B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert