Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches201-4159: Hydraulic Tank Pressure Switch
Home
Electrical & ElectronicsSensors & SwitchesOther Sensors & Switches
201-4159: Hydraulic Tank Pressure Switch
201-4159: Hydraulic Tank Pressure Switch

Cat® Hydraulic Tank Pressure Switch with pressure detection and triggering of an actuator mechanism at a set pressure

Brand: Cat

Product Images
201-4159: Hydraulic Tank Pressure Switch
201-4159: Hydraulic Tank Pressure Switch

Cat® Hydraulic Tank Pressure Switch with pressure detection and triggering of an actuator mechanism at a set pressure

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 201-4159
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 201-4159

Units of Measure

USMetric
Hex Size (mm): 22.2
Wire Length (mm): 200
Temperature (°C): -40° to 121°
Connector Type: 2-pin DT
Thread Size (in): 9/16-18
Wire Length (in): 7.87
Hex Size (in): 0.87
Temperature (°F): -40° to 250°
View More
Compatible Models for part number 201-4159

TRACK-TYPE TRACTOR

D6T D4G D3G D6XE D6 D9 GC D8 D5G D6 XE D7

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert