Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity206-5756: Electric Fuel Priming Pump
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity206-5756: Electric Fuel Priming Pump
206-5756: Electric Fuel Priming Pump

PrimeTime™ Priming Pump Kit

Brand: Cat

Product Images
206-5756: Electric Fuel Priming Pump
206-5756: Electric Fuel Priming Pump

PrimeTime™ Priming Pump Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

9G-0011: 28 Volt Single Pole Toggle Switch
9G-0011: 28 Volt Single Pole Toggle SwitchQuantity: 1
2S-6024: 5 Ampere Glass Tube Fuse
2S-6024: 5 Ampere Glass Tube FuseQuantity: 1
1D-4538: 57.15mm Shaft Length External Hexagonal Bolt
1D-4538: 57.15mm Shaft Length External Hexagonal BoltQuantity: 1
8T-9655: Two Piece Isolation Mount
8T-9655: Two Piece Isolation MountQuantity: 6
9S-8006: 7/8-14 Thread Hex-Drive Plug
9S-8006: 7/8-14 Thread Hex-Drive PlugQuantity: 2
190-8977: Fuel Priming Pump
190-8977: Fuel Priming PumpQuantity: 1
136-7227: 19.18mm Inside Diameter Seal-O-Ring
136-7227: 19.18mm Inside Diameter Seal-O-RingQuantity: 2
031-5637: Engine Fuse Holder
031-5637: Engine Fuse HolderQuantity: 1
8H-8769: 5/16''-18 x 4 1/4'' Hex Head Bolt
8H-8769: 5/16''-18 x 4 1/4'' Hex Head BoltQuantity: 2
6V-8189: 5/16''-18 Hex Nut
6V-8189: 5/16''-18 Hex NutQuantity: 3
191-1783: 8.50mm Internal Diameter Steel Spacer
191-1783: 8.50mm Internal Diameter Steel SpacerQuantity: 2
191-1782: 12.70mm Outer Diameter Steel Spacer
191-1782: 12.70mm Outer Diameter Steel SpacerQuantity: 1
9N-0869: 8.8mm Inner Diameter Washer
9N-0869: 8.8mm Inner Diameter WasherQuantity: 6
Showing 1 to 13 of 13
DescriptionSpecificationsCompatible Models
Specifications for part number 206-5756

Units of Measure

USMetric
Width (mm): 248.92
Height (mm): 160.02
Length (in): 17.5
Length (mm): 444.5
Height (in): 6.3
View More
Compatible Models for part number 206-5756

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced