Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits209-2435: 25.4mm Thick Pad Support Block
Home
EngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits
209-2435: 25.4mm Thick Pad Support Block
209-2435: 25.4mm Thick Pad Support Block

Cat® 25.4mm Thick Steel Pad Support Block used in Extendable Stick

Brand: Cat

Product Images
209-2435: 25.4mm Thick Pad Support Block
209-2435: 25.4mm Thick Pad Support Block
209-2435: 25.4mm Thick Pad Support Block
209-2435: 25.4mm Thick Pad Support Block
209-2435: 25.4mm Thick Pad Support Block

Cat® 25.4mm Thick Steel Pad Support Block used in Extendable Stick

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
209-2435209-2435
287-5667287-5667
217-1577217-1577
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 209-2435
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 209-2435

Units of Measure

USMetric
Width (mm): 25.4
Material Description: Steel
Height (mm): 25.4
Length (in): 3.62
Material: Carbon Steel
Thread Size (mm): M12
Height (in): 1
Length (mm): 92
Width (in): 1
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 209-2435

BACKHOE LOADER

415 416 430 450 420XE 420F2 416E 416F 432E 420E 442E 434E 422E 444E 440 420 428E 430F2 416F2 450E 415F2 450F 420F 430E 430F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert