Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home209-6075: Idler Assembly
Home209-6075: Idler Assembly
209-6075: Idler Assembly

Cat® Idler As

Brand: Cat

Product Images
209-6075: Idler Assembly
209-6075: Idler Assembly
Contact your dealer for replacement options.

Cat® Idler As

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 209-6075
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 209-6075

Units of Measure

USMetric
Tread Diameter (in): 20.28
Flange Type: Center Flange
Shaft Diameter (mm): 50.5
Tread Diameter (mm): 515
Diameter (mm): 547
Bolt Size (in): 7/16
Flange Diameter (mm): 547
Undercarriage Width (mm): 231
Flange Diameter (in): 21.54
Bolt Size (mm): 7/16
View More
Compatible Models for part number 209-6075

TRACK-TYPE TRACTOR

D4G D3G D5G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert