Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits20R-4898: Cat® Reman Camshaft Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits20R-4898: Cat® Reman Camshaft Kit
20R-4898: Cat® Reman Camshaft Kit

Cat Reman Camshaft Kit with Cat Reman Valve Lifters (3512) (Rear) (LH)

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Product Images
20R-4898: Cat® Reman Camshaft Kit
20R-4898: Cat® Reman Camshaft Kit
20R-4898: Cat® Reman Camshaft Kit
20R-4898: Cat® Reman Camshaft Kit
20R-4898: Cat® Reman Camshaft Kit

Cat Reman Camshaft Kit with Cat Reman Valve Lifters (3512) (Rear) (LH)

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat genuine part available
Warranty Information
Return Policy
Parts included in this kit

No results available.

0R-3492: CAMSHAFT A
0R-3492: CAMSHAFT AQuantity: 1
346-7515: 29.8mm Diameter Valve Lifter
346-7515: 29.8mm Diameter Valve LifterQuantity: 9
7N-4782: 31.38mm Free Length Lifter Guide Spring
7N-4782: 31.38mm Free Length Lifter Guide SpringQuantity: 9
Showing 1 to 3 of 3
DescriptionSpecificationsCompatible Models
Specifications for part number 20R-4898

We are still working on adding a specification for this part.

Compatible Models for part number 20R-4898

GEN SET ENGINE

3512

GENERATOR SET

3512

MARINE AUXILIARY

3512

MARINE ENGINE

3512

POWER MODULE

PM3512

INDUSTRIAL ENGINE

3512

ENGINE

3512PETROL

VEHICULAR ENGINE

3512

TRUCK

785 785B

PETROLEUM ENGINE

3512

LOCOMOTIVE ENGINE

3512

TRACTOR

784B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced