Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsMedium Pressure Hoses210-6139: 54.00mm ID Multiple Bend Radiator Hose
Home
Hoses & TubesHoses, Hose Assemblies, & Hose ComponentsMedium Pressure Hoses
210-6139: 54.00mm ID Multiple Bend Radiator Hose
210-6139: 54.00mm ID Multiple Bend Radiator Hose

Cat® Radiator Hose (Outlet)

Brand: Cat

Product Images
210-6139: 54.00mm ID Multiple Bend Radiator Hose
210-6139: 54.00mm ID Multiple Bend Radiator Hose
210-6139: 54.00mm ID Multiple Bend Radiator Hose
210-6139: 54.00mm ID Multiple Bend Radiator Hose
210-6139: 54.00mm ID Multiple Bend Radiator Hose

Cat® Radiator Hose (Outlet)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
210-6139210-6139
210-6141210-6141
259-8417259-8417
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 210-6139
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 210-6139

Units of Measure

USMetric
Overall Width (in): 9.44
Material: Coolant Hose Hose
Thickness (in): 0.21
Overall Width (mm): 240
Overall Length (in): 9.48
Overall Length (mm): 240.9
View More
Compatible Models for part number 210-6139

BACKHOE LOADER

414E 416E 432E 420E 442E 434E 422E 444E 430E 428E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert