Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsMedium Pressure Hoses210-6141: 50.80mm Internal Diameter Radiator Hose
Home
Hoses & TubesHoses, Hose Assemblies, & Hose ComponentsMedium Pressure Hoses
210-6141: 50.80mm Internal Diameter Radiator Hose
210-6141: 50.80mm Internal Diameter Radiator Hose

Cat® Radiator Hose (Inlet)

Brand: Cat

Product Images
210-6141: 50.80mm Internal Diameter Radiator Hose
210-6141: 50.80mm Internal Diameter Radiator Hose
210-6141: 50.80mm Internal Diameter Radiator Hose
210-6141: 50.80mm Internal Diameter Radiator Hose
210-6141: 50.80mm Internal Diameter Radiator Hose

Cat® Radiator Hose (Inlet)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 210-6141
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 210-6141

Units of Measure

USMetric
Overall Width (in): 9.63
Overall Height (in): 6.61
Material: Coolant Hose Hose
Overall Width (mm): 244.7
Thickness (in): 0.21
Overall Length (in): 13.07
Overall Height (mm): 168
Overall Length (mm): 332
View More
Compatible Models for part number 210-6141

BACKHOE LOADER

414E 416E 432E 420E 442E 434E 422E 444E 430E 428E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert