Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches212-6521: Switch Assembly-Rocker
Home
Electrical & ElectronicsSensors & SwitchesOther Sensors & Switches
212-6521: Switch Assembly-Rocker
212-6521: Switch Assembly-Rocker

Cat® Rocker Switch Assembly (12 V)(Hydraulic Quick Connect)

Brand: Cat

Product Images
212-6521: Switch Assembly-Rocker
212-6521: Switch Assembly-Rocker
212-6521: Switch Assembly-Rocker
212-6521: Switch Assembly-Rocker
212-6521: Switch Assembly-Rocker

Cat® Rocker Switch Assembly (12 V)(Hydraulic Quick Connect)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 212-6521
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 212-6521

Units of Measure

USMetric
Length (mm): 50
Height (mm): 37.7
Width (mm): 24
Temperature (°C): -40° to 85°
Length (in): 2
Height (in): 1.48
Width (in): 0.94
Temperature (°F): -40° to 185°
View More
Compatible Models for part number 212-6521

MULTI TERRAIN LOADER

247 267 287 247B3 277B 267B 287B 257B 247B 257 277 257B3

COMPACT TRACK LOADER

259B3

SKID STEER LOADER

242B3 262 226B3 226B 248B 216B 246B 268B 236B 216 236 232 252 252B3 236B3 216B3 242B 232B 262B 252B 226 246 242

COMPACT WHEEL LOADER

903D 903C2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert