Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsUpgrade KitsComfort & Convenience212-7779: Standard Capacity Adjustable Shock Absorber Upgrade Kit
Home
Upgrade & Repair KitsUpgrade KitsComfort & Convenience
212-7779: Standard Capacity Adjustable Shock Absorber Upgrade Kit
212-7779: Standard Capacity Adjustable Shock Absorber Upgrade Kit

Cat® Shock Absorber Kit is used to repair or replace shock absorbers on the seat suspension assemblies of rugged Cat suspension seat systems.

Brand: Cat

Product Images
212-7779: Standard Capacity Adjustable Shock Absorber Upgrade Kit
212-7779: Standard Capacity Adjustable Shock Absorber Upgrade Kit
212-7779: Standard Capacity Adjustable Shock Absorber Upgrade Kit

Cat® Shock Absorber Kit is used to repair or replace shock absorbers on the seat suspension assemblies of rugged Cat suspension seat systems.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

3J-4818: M12 External Tooth Lock Washer
3J-4818: M12 External Tooth Lock WasherQuantity: 1
377-3141: CABLE AS
377-3141: CABLE ASQuantity: 1
138-8885: BOLT-SOCKET
138-8885: BOLT-SOCKETQuantity: 1
2D-6642: 6.35mm Spherical Diameter Steel Ball
2D-6642: 6.35mm Spherical Diameter Steel BallQuantity: 1
2K-4973: 3/8''-16 Cone Lock Nut
2K-4973: 3/8''-16 Cone Lock NutQuantity: 1
212-7783: Pulley Kit
212-7783: Pulley KitQuantity: 1
3S-2093: 202mm long Cable Strap
3S-2093: 202mm long Cable StrapQuantity: 1
8Y-5991: Spring
8Y-5991: SpringQuantity: 1
212-7780: SHOCK ABSORB
212-7780: SHOCK ABSORBQuantity: 1
192-7811: M12 ID Plastic Flat Washer
192-7811: M12 ID Plastic Flat WasherQuantity: 2
7L-0688: No. 10 (.190)''-24 x 1 1/4'' Hex Socket Head Bolt
7L-0688: No. 10 (.190)''-24 x 1 1/4'' Hex Socket Head BoltQuantity: 1
114-5157: 1/4" Hex Level Adjuster
114-5157: 1/4" Hex Level AdjusterQuantity: 2
2D-6235: 1/4''-20 Cone Lock Nut
2D-6235: 1/4''-20 Cone Lock NutQuantity: 2
9M-2904: 34.90mm Internal Diameter Standard Clamp
9M-2904: 34.90mm Internal Diameter Standard ClampQuantity: 1
213-4755: BRACKET
213-4755: BRACKETQuantity: 1
192-7812: 3/8''-16 x 2 1/8'' Hex Head Shoulder Bolt
192-7812: 3/8''-16 x 2 1/8'' Hex Head Shoulder BoltQuantity: 1
213-4754: KNOB
213-4754: KNOBQuantity: 1
163-1137: Sleeve Bearing (Bushing)
163-1137: Sleeve Bearing (Bushing)Quantity: 2
192-7813: 3/8''-16 x 2'' Hex Head Shoulder Bolt
192-7813: 3/8''-16 x 2'' Hex Head Shoulder BoltQuantity: 1
031-0249: #10-24 Hex Lock Nut
031-0249: #10-24 Hex Lock NutQuantity: 1
7D-6922: #6-32 Hex Lock Nut
7D-6922: #6-32 Hex Lock NutQuantity: 1
Showing 1 to 21 of 21
DescriptionSpecificationsCompatible Models
Specifications for part number 212-7779
Material: Polycarbonate Plastic,Acetal Plastic,Nylon, 6, 6/12, 6/6 Plastic,Stainless Steel,Carbon Steel
View More
Compatible Models for part number 212-7779

INTEGRATED TOOLCARRIER

IT62G II IT62G IT38G II IT14G2 IT38H IT38G IT14G IT38F IT28G

TRACK LOADER

973C 973D 963D 963C 953B 953C 953D

LOAD HAUL DUMP

R1700 R1700 XE

SOIL COMPACTOR

825H 825G 815F II 815F 825G II

EJECTOR TRUCK

730C2 EJ 730C 740B 740 730 D400E II

WHEEL DOZER

844 834G 834H 824H 824G 814F II 814F 854G 854K 824G II 844H

OFF HIGHWAY TRUCK

793D 793F 785D 789 785 793 789G 789D

LANDFILL COMPACTOR

826G II 816F II 816K 836H 836G 836K 826G 826H 816F

MOTOR GRADER

18M3 120H 24 16 14 18 120M 12M 3 AWD 135H 160H ES 120M 2 12H NA 16M 163H 120H ES 160 140M 140H 16H 140H NA 150 14M 160M 3 AWD 140 143H 14H 12H 24H 12M 24M 14M3 12M 3 12M 2 160H 160M 140M 3 AWD 16H NA 140M 3 140M 2 160H NA 16M3 14M-3 135H NA 12H ES 14H NA 163H NA 160M 2 160M 3 120H NA 140H ES

COMPACT WHEEL LOADER

914G 914G2

WHEEL LOADER

962 928G 960F 972G 966 972H 972K 972M 972 972L 988F II 980 950G II 928HZ 950G 962H 950F 962G 986H 950H 950K 962L 962K 950M 950L 962M 994 990 980G II 988G 988H 988F 966F 966H 966G 930G 966L 930H 966K 950 980F II 966F II 962M Z 950M Z 924GZ 924HZ 990H 972G II 972M XE 938G II 993K 924H 924G 992D 962G II 980F 980H 980G 992G 980L 980K 992K 938G 938F 938H 990 II 994F 970F 966G II 950F II

WHEEL SKIDDER

515 555D 535D 535C 545D 545C 525D 525C

TRACK-TYPE TRACTOR

D6H XL D6H XR D6T LGP D5K LGP D6R III D7R LGP D3K2 XL D6T LGPPAT D5R LGP D6R XL D4K XL D9 GC D6R II D6K2 XL D6T XW D3G D6T XL D6K2 LGP D4G D5R2 D5R XL D3K XL D5M D5N D5H D5G D6N XL D6R D6T D6M D6N D6K D6H D7E D6K LGP D7R D7H D4 D8 D8T D4K LGP D4K2 LGP D8R D10T2 D6K XL D9T D9R D8R II D6T XL PAT D6T XW PAT D6N LGP D5K2 LGP D6K2 D3K2 LGP D5K XL D10R D10T D5K2 XL D11R D11T D7R II D6R LGP D4K2 XL D7R XR D7E LGP D3K LGP

ROTARY DRILL

MD6310 MD6200 MD6250 MD6380

ARTICULATED TRUCK

725C 730C2 D250E II D300E 725C2 D400E D250E 740B D350E 730C D350E II 725 740 D400E II 735B 730 735

PIPELAYER

PL83 PL87 PL72 PL61

OFF-HIGHWAY TRUCK

D10R

QUARRY TRUCK

775D 775B 771D

TRUCK

785 797 793D 793B 793C 793F 793F XQ 785G 773D 797F 773F 785C 785D 797B 785B 793F CMD 775F 775D 795F AC 789C 789D 789B 777D 793F AC 772 770 769D 769C

TRACTOR

776D 784C 784B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert