Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageTrack ComponentsLink Assemblies213-1971: Link Assembly
Home
UndercarriageTrack ComponentsLink Assemblies
213-1971: Link Assembly
213-1971: Link Assembly

Cat® Link Assembly GLT, Press Fit Master, 49 Sections, Press Fit, SALT, 215.9mm Track Pitch

Brand: Cat

Product Images
213-1971: Link Assembly
213-1971: Link Assembly
213-1971: Link Assembly
213-1971: Link Assembly
213-1971: Link Assembly

Cat® Link Assembly GLT, Press Fit Master, 49 Sections, Press Fit, SALT, 215.9mm Track Pitch

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
213-1971213-1971
6Y-56856Y-5685
136-2422136-2422
View All Parts
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 213-1971

Units of Measure

USMetric
Track Pitch (mm): 215.9
Track Pitch (in): 8.5
Number of Track Sections: 49
Bolt Size (mm): M22
Link Inside Spread Sprocket (in): 3.622
Rotating Bushing Track (Rbt): No
Pin Retention System: Press Fit
Rail To Bushing OD (mm): 33.4
Link Inside Spread Roller (in): 4.268
UC System: HD
Rail To Bushing OD (in): 1.315
Shoe Bolt Hole Spacing B (mm): 140
Shoe Bolt Hole Spacing C (mm): 190
Link Inside Spread Roller (mm): 108.4
Link Height (mm): 124
Shoe Bolt Hole Spacing A (in): 2.992
Shoe Bolt Hole Spacing A (mm): 76
Number of Sections: 49
Link Outside Spread (in): 7.906
Shoe Bolt Hole Spacing B (in): 5.512
Bushing OD (in): 2.756
Bushing OD (mm): 70
Bolt Hole Diameter (in): 0.906
Grease Track Type: GLT
Link Inside Spread Sprocket (mm): 92
Link Outside Spread (mm): 200.8
Seal And Lube Type: SALT
Bolt Hole Diameter (mm): 23
Master Link Type: Press Fit Master
Rail To Pin Boss OD (mm): 35.8
Bolt Size (in): 0.8661
Rail To Pin Boss OD (in): 1.409
Track Bolt Thread: M22
Pin Length (in): 9.665
Shoe Bolt Hole Spacing C (in): 7.48
Link Height (in): 4.882
Wear Sensor: No
Track Stiffening System: Not Applicable
Master Bolt Thread: M22
Pin Length (mm): 245.5
View More
Compatible Models for part number 213-1971

EXCAVATOR

336D2 336D LN 340D L 336E LH 336D2 L 330D MH 328D LCR 330C L 340D2 L 330D L 336E L 330C FM 336D L

MOBILE HYD POWER UNIT

336D 336E 336D L 336E HVG

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert