Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeUndercarriageRolling ComponentsCarrier Roller Groups300-4545: Carrier Roller Group
Home
UndercarriageRolling ComponentsCarrier Roller Groups
300-4545: Carrier Roller Group
300-4545: Carrier Roller Group

Cat® Carrier Roller Group Cantilever, Standard Application, 160mm Tread Diameter

Brand: Cat

Product Images
300-4545: Carrier Roller Group
300-4545: Carrier Roller Group
300-4545: Carrier Roller Group
300-4545: Carrier Roller Group
300-4545: Carrier Roller Group

Cat® Carrier Roller Group Cantilever, Standard Application, 160mm Tread Diameter

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
300-4545300-4545
6Y-56856Y-5685
136-2422136-2422
View All Parts
Compare Alternate Parts
300-4545
This part:
300-4545: Carrier Roller Group
Shaft Mounting Length (in)

2.945

Outside Spread (in)

7.638

Inside Spread (in)

2.165

Description

Cat® Carrier Roller Group Cantilever, Standard Application, 160mm Tread Diameter

449-2274
This part:
449-2274: Carr Roller Group
Width (in)

7.64

Tread Diameter (in)

6.30

Flange Diameter (in)

7.40

Description

Cat® Carrier Roller Group Cantilever, Standard Application, 160mm Tread Diameter

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert