Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits213-8433: Quick Coupler Seal Kit
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits
213-8433: Quick Coupler Seal Kit
213-8433: Quick Coupler Seal Kit

Enables customer to replace/repair seals within hyd cylinder, rather than replace entire cylinder: Valve

Brand: Cat

Product Images
213-8433: Quick Coupler Seal Kit
213-8433: Quick Coupler Seal Kit

Enables customer to replace/repair seals within hyd cylinder, rather than replace entire cylinder: Valve

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 213-8433

Units of Measure

USMetric
Height (in): 2.54
Length (in): 4.39
Weight (kg): 0.01
Width (in): 1.38
View More
Compatible Models for part number 213-8433

INTEGRATED TOOLCARRIER

IT62G II IT62H IT38G II IT38H IT28G

HEX BASED SPL SOLUTION

313F

BUCKET

BUCKET

TRACK LOADER

963 973 953 963D 963K 953D 953K

QUICK COUPLER

QUICK COUP QUICK COUPLE PIN GRAB QUICK COUPLER FUSION

BACKHOE LOADER

420XE 415 416 420F2 428F2 428 420 432F2 430F2 434 430 432 444F2 444 440 450

WHEEL LOADER

962 982XE 928G 972G 966 972H 972K 988 XE 972M 972 972L 966 GC 988F II 986 966XE 980 982 950G II 928HZ 950G 962H 986H 988 950H 950K 962L 986K 962K 950M 950L 962M 980XE 988K XE 988H 988K 966H 966G 930G 966L 930H 966K 930K 966M 950 980F II 962M Z 950M Z 950GC 966K XE 972G II 972M XE 938G II 966M XE 924K 962G II 980L 980K 972XE 980M 938G 938H 938K 966G II 982M

FORESTRY PRODUCTS

538 548 558 568 FM528

WHEELED EXCAVATOR

M315D2 M318D M318F M315GC M318 M320F M322D M315D M317D2 M316D M320D2 M313D

QUICK COUPLER-MWL HPL

PW2708

LOG LOADR FORST MACH

558

QUICK COUPLER-MWL

QUICK COUPLER

EXCAVATOR

316F L 336E LH 349F LXE 349D L 336D2 LXE 312E FM538 312F 336D 324D 336E 312D 324E 336F 315D L 320D2 336D2 L 314D CR FM548 312F GC 335F 323F 374F L 313D2 GC 320D L 349E L 330D2 315 GC 340F L UHD 324E LN 345D 320E L 548 349F L 325D L 326D2 352F-VG 317 315 323D2 L 313 320D LRR 326F L 336D L 336D2 320F L 336F L XE 313D2-GC 313D2 FM558 314E CR 326F 538 330F LN FM568 324D L 330D L 313F 330GC 336E L 320 GC 349E 325D 320E RR 325F 352 UHD 312D2 312D2 GC 318E L 340 352F 312D L 340F 349 336 GC 345 328D LCR 313 GC 314D LCR 329D L 349D2 L 336F LN XE 320E LRR 352 350 325F LCR 323F LN 318D2 L 324E L 336F L 318F L 320 312E L 326 330 GC 325 323 329E L 320D RR 330 313F L 330D2 L 335 336 333 311F LRR 329D 330F L 329E 326D2 L 314F CR 345D L 336F LNXE 329F L 336D2 XE 335F LCR 313F GC 320D 320E 314E LCR 395 COUPLER 313F LGC 336F LN 321D LCR 330F 316E L 315F LCR 329D2 L 330D 390F L 374 329D2 323F L 317 GC 326F LN 345 GC

BULLDOZER

D8T

MOBILE HYD POWER UNIT

316F 349E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert