Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesToolsRatchets & SocketsSockets214-6524: 11/16" Universal Impact Socket
Home
Workshop SuppliesToolsRatchets & SocketsSockets
214-6524: 11/16" Universal Impact Socket
214-6524: 11/16" Universal Impact Socket

Cat® Universal Impact Socket allows to delivery of high-torque fastening and loosening of bolts and nuts in equipment

Brand: Cat

Product Images
214-6524: 11/16" Universal Impact Socket
214-6524: 11/16" Universal Impact Socket

Cat® Universal Impact Socket allows to delivery of high-torque fastening and loosening of bolts and nuts in equipment

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 214-6524

Units of Measure

USMetric
Drive (mm): 12.7
Drive (in): 0.5
Length (mm): 77.79
Length (in): 3.063
Color: Black
Weight (kg): 0.204
Weight (lb): 0.45
Material: Steel
Size (in): 11/16
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert