Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeWorkshop SuppliesToolsRatchets & SocketsRatchet Handles & Breaker Bars214-7316: 1/4" Square Drive Nut Spinner Breaker Bar
Home
Workshop SuppliesToolsRatchets & SocketsRatchet Handles & Breaker Bars
214-7316: 1/4" Square Drive Nut Spinner Breaker Bar
214-7316: 1/4" Square Drive Nut Spinner Breaker Bar

Cat® Nut Spinner Breaker Bar provides leverage to loosen and tighten nuts and bolts, enhancing torque application in mechanical tasks

Brand: Cat

Product Images
214-7316: 1/4" Square Drive Nut Spinner Breaker Bar
214-7316: 1/4" Square Drive Nut Spinner Breaker Bar

Cat® Nut Spinner Breaker Bar provides leverage to loosen and tighten nuts and bolts, enhancing torque application in mechanical tasks

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 214-7316

Units of Measure

USMetric
Overall Length (mm): 146.56
Overall Length (in): 5.77
Square Drive (in): 1/4"
Weight (kg): 0.073
Weight (lb): 0.161
Length (in): 6.0
Material: Carbon Steel
Drive (in): 1/4
Length (mm): 152.4
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert