Cat® 75.08mm Inner Diameter Sleeve Bearing Used In Cylinder Block
Brand: Cat
Product Images
216-5585: 75.08mm Inner Diameter Sleeve Bearing
Cat® 75.08mm Inner Diameter Sleeve Bearing Used In Cylinder Block
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: A Sleeve Bearing used in the Cylinder Block camshaft housing is designed to support and guide a rotating camshaft within the engine block. The Sleeve Bearing is typically made of a durable material and is designed to withstand the stresses and forces that are generated by the rotating camshaft.
Attributes: • Provides shock load resistance due to their greater contact zone • Greatly reduce noise at low speeds
Applications: A Sleeve Bearing provides a smooth and low-friction surface for the camshaft to rotate on, this is widely used in Cat Articulated Truck, Challenger, Landfill Compactor, Soil Compactor, Gen Set Engine, Industrial Engine, Pumper, Engine - Machine, Truck Engine, Excavator, Track Feller Buncher, Load Haul Dump, Marine Engine, Motor Grader, Pipelayer, Track-type Tractor, Water Fording Tractor, Wheel Dozer, Wheel Loader, and Wheeled Excavator.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A Sleeve Bearing used in the Cylinder Block camshaft housing is designed to support and guide a rotating camshaft within the engine block. The Sleeve Bearing is typically made of a durable material and is designed to withstand the stresses and forces that are generated by the rotating camshaft.
Attributes: • Provides shock load resistance due to their greater contact zone • Greatly reduce noise at low speeds
Applications: A Sleeve Bearing provides a smooth and low-friction surface for the camshaft to rotate on, this is widely used in Cat Articulated Truck, Challenger, Landfill Compactor, Soil Compactor, Gen Set Engine, Industrial Engine, Pumper, Engine - Machine, Truck Engine, Excavator, Track Feller Buncher, Load Haul Dump, Marine Engine, Motor Grader, Pipelayer, Track-type Tractor, Water Fording Tractor, Wheel Dozer, Wheel Loader, and Wheeled Excavator.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Inner Diameter (mm): 75.08
Length (mm): 28
Material: Steel,Steel Backed Aluminum Bearing
Outer Diameter (mm): 81.1
Overall Length (in): 4.05
Weight (kg): 0.11
Width (in): 3
Units of MeasureUSMetric
Inner Diameter (mm): 75.08
Length (mm): 28
Material: Steel,Steel Backed Aluminum Bearing
View More
Compatible Models
Compatible Models
Pumper
CPT372
Engine - Machine
3176C
Truck Engine
C-10C-12
Marine Engine
3176CC123196
Industrial Engine
C-1031963176C
Load Haul Dump
R1600R1700GR1600G
View More
Pumper
CPT372
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: A Sleeve Bearing used in the Cylinder Block camshaft housing is designed to support and guide a rotating camshaft within the engine block. The Sleeve Bearing is typically made of a durable material and is designed to withstand the stresses and forces that are generated by the rotating camshaft.
Attributes: • Provides shock load resistance due to their greater contact zone • Greatly reduce noise at low speeds
Applications: A Sleeve Bearing provides a smooth and low-friction surface for the camshaft to rotate on, this is widely used in Cat Articulated Truck, Challenger, Landfill Compactor, Soil Compactor, Gen Set Engine, Industrial Engine, Pumper, Engine - Machine, Truck Engine, Excavator, Track Feller Buncher, Load Haul Dump, Marine Engine, Motor Grader, Pipelayer, Track-type Tractor, Water Fording Tractor, Wheel Dozer, Wheel Loader, and Wheeled Excavator.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 216-5585
Units of Measure
USMetric
Inner Diameter (mm): 75.08
Length (mm): 28
Material: Steel,Steel Backed Aluminum Bearing
Outer Diameter (mm): 81.1
Overall Length (in): 4.05
Weight (kg): 0.11
Width (in): 3
View More
Compatible Models for part number 216-5585
PUMPER
CPT372
ENGINE - MACHINE
3176C
TRUCK ENGINE
C-10 C-12
MARINE ENGINE
3176C C12 3196
INDUSTRIAL ENGINE
C-10 3196 3176C
LOAD HAUL DUMP
R1600 R1700G R1600G
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.