Caterpillar
No Suggested Results

Add Equipment


Register

Caterpillar

Add Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Part number or name
BackHomeHardware, Seals, & ConsumablesHardwareOther Hardware217-3655: 50mm Long Formed Steel Retainer
BackHome
Hardware, Seals, & ConsumablesHardwareOther Hardware
217-3655: 50mm Long Formed Steel Retainer
217-3655: 50mm Long Formed Steel Retainer
Product Images
217-3655: 50mm Long Formed Steel Retainer
217-3655: 50mm Long Formed Steel Retainer
217-3655: 50mm Long Formed Steel Retainer
217-3655: 50mm Long Formed Steel Retainer
217-3655: 50mm Long Formed Steel Retainer

Cat®Retainer

Brand: Cat

Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Parts diagram for 217-3655
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 217-3655

Description:
Cat retainers are designed to retain components in the correct position for their application. Durable construction and materials ensure long life.

Attributes:
• Retaining rings meet or exceed, ANSI, ASTM and DIN requirements.
• Coatings that meet special requirements for different applications (RoHS compliant).

Application:
•Retainer used to position and retain the reaction hub to the spindle in the final drive group and to retain the bearing to the wheel spindle in the wheel and brake group etc.
•Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 217-3655

Units of Measure

USMetric

Material: Alloy Zinc,Boron Steel,Low Alloy Steel,Steel

Coating: Zinc Plated

Length (mm): 50

Overall Width (mm): 37.4

Height (mm): 22

Thickness (mm): 3.5

Hole Size (mm): 22

Fits Bolt Sizes (mm): M20X2.5

Length (in): 1.968

Overall Width (in): 1.472

Height (in): 0.866

Thickness (in): 0.138

Hole Size (in): 0.866

Fits Bolt Sizes (in): 3/4-10

View More
Compatible Models for part number 217-3655

TRACK-TYPE TRACTOR

D6T LGP D6

View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 217-3655
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 217-3655

Description:
Cat retainers are designed to retain components in the correct position for their application. Durable construction and materials ensure long life.

Attributes:
• Retaining rings meet or exceed, ANSI, ASTM and DIN requirements.
• Coatings that meet special requirements for different applications (RoHS compliant).

Application:
•Retainer used to position and retain the reaction hub to the spindle in the final drive group and to retain the bearing to the wheel spindle in the wheel and brake group etc.
•Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 217-3655

Units of Measure

USMetric

Material: Alloy Zinc,Boron Steel,Low Alloy Steel,Steel

Coating: Zinc Plated

Length (mm): 50

Overall Width (mm): 37.4

Height (mm): 22

Thickness (mm): 3.5

Hole Size (mm): 22

Fits Bolt Sizes (mm): M20X2.5

Length (in): 1.968

Overall Width (in): 1.472

Height (in): 0.866

Thickness (in): 0.138

Hole Size (in): 0.866

Fits Bolt Sizes (in): 3/4-10

View More
Compatible Models for part number 217-3655

TRACK-TYPE TRACTOR

D6T LGP D6

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert