Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainFinal DriveFinal Drive Bearings218-4247: Angular Bearing
Home
DrivetrainFinal DriveFinal Drive Bearings
218-4247: Angular Bearing
218-4247: Angular Bearing

Cat® Angular Contact Bearing

Brand: Cat

Product Images
218-4247: Angular Bearing
218-4247: Angular Bearing

Cat® Angular Contact Bearing

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance and are manufactured to the highest quality standards for long life and performance. Angular contact bearings support simultaneously acting, radial and axial loads. Used in doubles, angular contact bearings have the ability to support high axial loads in both directs.

Attributes:
• Single row angular contact bearing
• ID: 222 mm (8.74 in)
• OD: 273 mm (10.75 in)
• Height: 26 mm (1.02 in)

Application:
Used in final drive groups of Cat heavy duty equipment. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance and are manufactured to the highest quality standards for long life and performance. Angular contact bearings support simultaneously acting, radial and axial loads. Used in doubles, angular contact bearings have the ability to support high axial loads in both directs.

Attributes:
• Single row angular contact bearing
• ID: 222 mm (8.74 in)
• OD: 273 mm (10.75 in)
• Height: 26 mm (1.02 in)

Application:
Used in final drive groups of Cat heavy duty equipment. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Carbon Steel
Material: Carbon Steel
View More
Compatible Models
Compatible Models
Generator Set
3508
Excavator
312D2312D2 GC311D LRR312D2 L312D L312C L312E L315F LCR313D2314D LCR314E CR312E312F314C312C312D314E LCR313F L313F LGC311F LRR314D CR314F CR312F GC313F313D2 GC313D311C
Vibratory Compactor
CB-536D
View More
Generator Set
3508
Warranty Information
Return Policy
Parts diagram for 218-4247
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 218-4247
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 218-4247

Description:
Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance and are manufactured to the highest quality standards for long life and performance. Angular contact bearings support simultaneously acting, radial and axial loads. Used in doubles, angular contact bearings have the ability to support high axial loads in both directs.

Attributes:
• Single row angular contact bearing
• ID: 222 mm (8.74 in)
• OD: 273 mm (10.75 in)
• Height: 26 mm (1.02 in)

Application:
Used in final drive groups of Cat heavy duty equipment. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 218-4247
Material: Carbon Steel
View More
Compatible Models for part number 218-4247

GENERATOR SET

3508

EXCAVATOR

312D2 312D2 GC 311D LRR 312D2 L 312D L 312C L 312E L 315F LCR 313D2 314D LCR 314E CR 312E 312F 314C 312C 312D 314E LCR 313F L 313F LGC 311F LRR 314D CR 314F CR 312F GC 313F 313D2 GC 313D 311C

VIBRATORY COMPACTOR

CB-536D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert