Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsDifferential Bearings357-1828: Final Drive Caged Roller Bearing
HomeDrivetrainDifferentialsDifferential Bearings357-1828: Final Drive Caged Roller Bearing
357-1828: Final Drive Caged Roller Bearing

Cat® Final Drive Caged Roller Bearing supports high radial loads, ensuring smooth rotation in heavy-duty machinery like excavators.

Brand: Cat

Product Images
357-1828: Final Drive Caged Roller Bearing
357-1828: Final Drive Caged Roller Bearing

Cat® Final Drive Caged Roller Bearing supports high radial loads, ensuring smooth rotation in heavy-duty machinery like excavators.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 357-1828

Units of Measure

USMetric
Outside Diameter (mm): 80.0
Inside Diameter (mm): 70.0
Height (mm): 40.0
Outside Diameter (in): 3.1496
Inside Diameter (in): 2.7559
Height (in): 1.5748
Material: Low Alloy Steel
View More
Compatible Models for part number 357-1828

EXCAVATOR

312D2 312D2 GC 311D LRR 312D2 L 312D L 312E L 315F LCR 313D2 314D LCR 314E CR 312E 312F 314C 312D 314E LCR 313F L 313F LGC 311F LRR 314D CR 314F CR 312F GC 313F 313D2 GC 313D

VIBRATORY COMPACTOR

CB-536D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced